Factory Automation

Human-Machine Interfaces(HMIs)-GOTGS2107-WTBD-N   Specifications

Basic specifications

Model
Product name
Series name
Model name
GS2107-WTBD-N
GS21 model
GOT SIMPLE
GS21
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Performance specifications

Display section*1 Display device
Screen size
Resolution
Display size
Number of displayed characters
Display color
Brightness adjustment
Backlight
Backlight color
Touch panel*2 Type
Key size
Simultaneous press
Life
Human sensor Detection length
Detection temperature
User memory Flash memory Capacity
Life (number of write times)
Application
Built-in interface RS-232 Number of channel
Transmission speed
Connector shape
RS-422/485 Number of channel
Transmission speed
Connector shape
Terminating resistor
RS-422/232 Number of channel
Transmission speed
Connector shape
RS-422 Number of channel
Transmission speed
Connector shape
Terminating resistor
Ethernet Number of channel
Data transfer method
Connector shape
Bus interface Type
Number of channel
RGB interface
Printer interface
USB (host) Number of channel
Maximum transfer rate
Connector shape
USB (device) Number of channel
Maximum transfer rate
Connector shape
SD memory card
CF card interface
PC card interface
Option function board interface
Memory board interface
Buzzer sound
LED specifications POWER LED
Installation method
Panel color
Protective structure*3
External dimensions
Panel cut dimensions
Weight (excluding a fitting)
TFT color LCD
7" Wide
WVGA: 800 x 480 dots
154 (W) x 85.9 (H) mm
(6.06 (W) x 3.38 (H) inch)
(Horizontal format)
16-dot standard font: 50 characters x 30 lines (two-byte characters)
12-dot standard font: 66 characters x 40 lines (two-byte characters)
(Horizontal format)
65536 colors
32 levels
LED (not replaceable)
White
Analog resistive film
Minimum 2 x 2 dots (per key)
Not available (Only 1 point can be touched.)
1 million touches or more (operating force: 0.98 N or less)
Flash memory (Internal) : 15 MB
100000 times
for storing project data, OS
1 channel
115200, 57600, 38400, 19200, 9600, 4800 bps
D-sub 9-pin (male)
1 channel
115200, 57600, 38400, 19200, 9600, 4800 bps
D-sub 9-pin (female)
330 Ω, 110 Ω, OPEN (Selectable by the terminating resistor setting switch.)
1 channel
100BASE-TX, 10BASE-T
RJ45 (modular jack) AUTO MDI/MDI-X
1 channel (rear face)
Full-Speed 12 Mbps
USB Mini-B
1 channel, SDHC compliant (maximum 32 GB)
Single tone (LONG/SHORT/OFF adjustable)
Standard
Black
Front: IP65F
206 (W) x 155 (H) x 50 (D) mm
(8.11 (W) x 6.11 (H) x 1.97 (D) inch)
191 (W) x 137 (H) mm
(7.52 (W) x 5.40 (H) inch)
0.9 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)Bright dots (always lit) and dark dots (unlit) may appear on a liquid crystal display panel. It is impossible to completely avoid this symptom, as the liquid crystal display comprises of a great number of display elements. Flickers and partial discoloration may be generated on the liquid crystal display panel due to individual differences of panels. Please note that these phenomena appear due to its characteristic and are not caused by product defect.

(*2)The touch panel is an analog-resistive type. Simultaneous pressing of two or more areas on the touch panel may activate the switch between those areas. Do not press two or more areas simultaneously on the touch panel.

(*3)Note that this does not guarantee all users' operation environment. In addition, the product may not be used in environments under exposition of oil or chemicals for a long period of time, or in environments filled with oil-mist.

General specifications

Ambient operating temperature  
Ambient storage temperature
Ambient operating humidity
Ambient storage humidity
Vibration resistance Approval standards
Under intermittent
vibration
Under continuous
vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Cooling method
Grounding
Remarks Ambient operating humidity
Ambient storage humidity
Operating altitude
Overvoltage category
Pollution degree
0°C to 50 °C
-20°C to 60 °C
10% RH to 90% RH, non-condensing
10% RH to 90% RH, non-condensing
Conforms to IEC 61131-2*4
[ Frequency: 5 to 8.4 Hz ]
Half amplitude: 3.5 mm
Sweep count: 10 times in each X, Y, or Z direction
[ Frequency: 8.4 to 150 Hz ]
Acceleration: 9.8 m/s2
Sweep count: 10 times in each X, Y, or Z direction
[ Frequency: 5 to 8.4 Hz ]
Half amplitude: 1.75 mm
[ Frequency: 8.4 to 150 Hz ]
Acceleration: 4.9 m/s2
Conforms to IEC 61131-2 (147 m/s2 (15 G), 3 times in each X, Y, or Z direction)*4
No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage)
2000 m or less
Inside control panel
II or less
2 or less
Self-cooling
Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel.
If the ambient temperature exceeds 40°C, the absolute humidity must not exceed 90% RH at 40°C.
If the ambient temperature exceeds 40°C, the absolute humidity must not exceed 90% RH at 40°C.
Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off.
This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V.
This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*4)The definition of 1 G has been changed from 9.8 m/s2 to 10 m/s2 in IEC 61131-2 ED.3. The product was tested by using the former definition, 1 G = 9.8 m/s2.

Specifications of the power supply section

Power supply voltage
Power supply frequency
Maximum apparent power
Power consumption Main unit
Main unit (backlight OFF)
Inrush current
Permissible instantaneous power failure time
Noise immunity
Withstand voltage
Insulation resistance
Applicable wire
Applicable solderless terminal
Applicable tightening torque
(for terminal block terminal screws)
24 V DC (+10%, -15%), ripple voltage 200 mV or less
6.5W (271 mA / 24 V) or less
3.8W (158 mA / 24 V) or less
17 A or less
(6 ms, 25 °C, at the maximum load)
Within 5 ms
Conforms to IEC61000-4-4, 2kV (power supply line)
350 V AC for 1 minute (across power supply terminals and earth)
500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester
0.75 mm2 to 2 mm2
Solderless terminal for M3 screw RAV1.25-3, V2-S3.3, V2-N3A, FV2-N3A
0.5 N・m to 0.8 N・m
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次