Human Machine Interfaces MELHMI-GOTGT2506HS-VTBD Specifications

Basic specifications
Performance specifications
| Display section*1 *2 | Display device | |
| Screen size | ||
| Resolution | ||
| Display size | ||
| Number of displayed characters | ||
| Display color | ||
| Brightness adjustment | ||
| Registrable number of screen | ||
| Backlight | ||
| Backlight life*4 | ||
| Backlight color | ||
| Touch panel*3 *10 | Type | |
| Key size | ||
| Simultaneous press | ||
| Life | ||
| Human sensor | Detection length | |
| Detection temperature | ||
| User memory | ||
| Built-in clock precision | ||
| Battery | Type | |
| Backup target | ||
| Life | ||
| Built-in interface | RS-232 | Number of channel |
| Transmission speed | ||
| Connector shape | ||
| RS-422/485 | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| RS-422/232 | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| RS-422 | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| Ethernet | Number of channel | |
| Data transfer method | ||
| Connector shape | ||
| Bus interface | Type | |
| Number of channel | ||
| RGB interface | ||
| Printer interface | ||
| USB (host) | Number of channel | |
| Maximum transfer rate | ||
| Connector shape | ||
| USB (device) | Number of channel | |
| Maximum transfer rate | ||
| Connector shape | ||
| SD memory card*11 | ||
| Wireless LAN communication unit interface | ||
| Sound output interface | ||
| Switch specifications | Operation switch | |
| Grip switch | ||
| Emergency stop switch | ||
| Keylock switch (2-position switch) |
||
| Buzzer sound | ||
| LED specifications | POWER LED | |
| Operation switch LED | ||
| Grip switch LED | ||
| Installation method | ||
| Panel color | ||
| Protective structure*6 | ||
| External dimensions | ||
| Weight (excluding a fitting) | ||
TFT color LCD |
6.5" |
VGA: 640 x 480 dots |
132.5 (W) x 99.4 (H) mm (5.22 (W) x 3.91 (H) inch) |
16-dot standard font: 40 characters x 30 lines (two-byte characters) 12-dot standard font: 53 characters x 40 lines (two-byte characters) |
65536 colors |
32 levels |
4096 |
LED (not replaceable) |
Approx. 40000 h (operating ambient temperature: 25°C, display intensity: 50%) |
White |
Analog resistive film |
Minimum 2 x 2 dots*7 (per key) |
Not available*8 (Only 1 point can be touched.) |
1 million touches or more (operating force: 0.98 N or less) |
- |
- |
Memory for storage (ROM) *11 : 32 MB Memory for operation (RAM) : 80 MB Life (number of write times) : 100000 times |
±90 seconds/month (ambient temperature: 25°C) |
GT15-BAT lithium battery |
SRAM data, clock data, system status log data |
Approx. 5 years (ambient temperature: 25°C) |
RS-232 or RS-422/485, 1 channel (Select one channel. RS-422/485 is set as the factory default.) |
115200, 57600, 38400, 19200, 9600, 4800 bps |
Square 42 pins (male) |
RS-232 or RS-422/485, 1 channel (Select one channel. RS-422/485 is set as the factory default.) |
115200, 57600, 38400, 19200, 9600, 4800 bps |
Square 42 pins (male) |
- |
- |
- |
- |
- |
- |
1 channel |
100BASE-TX, 10BASE-T |
Square 42 pins (male) |
- |
- |
- |
- |
1 channel (top face) |
High-Speed 480 Mbps |
USB-A |
1 channel (top face) |
High-Speed 480 Mbps |
USB Mini-B |
1 channel, SDHC compliant (maximum 32 GB) |
- |
- |
6 switches (6 contacts/common) N/O contact Max. rating: 10 mA/24 V DC Life: 1000000 times |
1 switch (single wiring) 2 N/O contacts 3-position system OFF - ON - OFF enable switch (deadman switch) Max. rating: 1 A/24 V DC (resistance load) Max. rating: 0.3 A/24 V DC (induction load) Life: 100000 times |
1 switch (single wiring) 3 N/C contacts Max. rating: 1 A/24 V DC (resistance load) Max. rating: 0.3 A/24 V DC (induction load) Life: 100000 times |
1 switch (single wiring), 2-position, 2-notch type (A key can be inserted and removed on only the left side. Two keys are provided.), Max. rating 1 A/24 V DC (resistance load), Max. rating 0.3 A/24 V DC (induction load), Life: 100000 times |
Single tone (tone and tone length adjustable) |
2 colors (blue and orange) |
6 green LEDs (lighting control from display section) |
1 green LED (lighting control from display section) |
Handy GOT |
Black |
IP65F*9 (When an external cable is connected. The rating is not applied to the relay connector side of the external cable.) |
201 (W) x 230 (H) x 97 (D) mm (7.91 (W) x 9.06 (H) x 3.82 (D) inch) (excluding projections such as the emergency stop switch) |
1.2 kg (2.6 lb) (GOT main unit only) |
(*1)As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
(*2)Flickering may occur due to vibration, shock, or the display colors.
(*3)When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications (Material: polyacetal resin/Tip radius: 0.8 mm or more) .
(*4)To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
(*6)Note that the structure does not guarantee protection in all users' environments.
The rating is not applied when the interface environment protection cover or the environmental protection back cover is removed.The GOT may not be used in an environment where the GOT is exposed to oil or chemicals for a long time, or where oil mist fills the air.
(*7)The minimum size of a key that can be arranged.To ensure safe use of the product, the following settings (Key size: 16 x 16 dots or larger/Distance between keys: 16 dots or more) are recommended.
(*8)If you touch two points or more simultaneously on the touch panel, a touch switch near the touched points may operate unexpectedly. Do not touch two points or more simultaneously on the touch panel.
(*9)The suffix "F" of IP65F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.
(*10)Repeatedly touching the outer edge of the actual display area may cause the product to fail.
(*11)While writing data to the memory for storage (ROM) or an SD memory card, if GOT is powered off, the data may be corrupted which may cause the GOT to stop operating.
General specifications
| Ambient operating temperature | |
| Ambient storage temperature | |
| Ambient operating humidity | |
| Ambient storage humidity | |
| Vibration resistance | Approval standards |
| Under intermittent vibration |
|
| Under continuous vibration |
|
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude | |
| Installation location | |
| Overvoltage category | |
| Pollution degree | |
| Cooling method | |
| Grounding | |
| Remarks | Operating altitude |
| Overvoltage category | |
| Pollution degree | |
0°C to 40°C |
-20°C to 60°C |
10% RH to 90% RH, non-condensing |
10% RH to 90% RH, non-condensing |
Compliant with JIS B 3502 and IEC 61131-2 *12 |
[ Frequency: 5 to 8.4 Hz ] Half amplitude: 3.5 mm Sweep count: 10 times in each X, Y, or Z direction [ Frequency: 8.4 to 150 Hz ] Acceleration: 9.8 m/s2 Sweep count: 10 times in each X, Y, or Z direction |
[ Frequency: 5 to 8.4 Hz ] Half amplitude: 1.75 mm [ Frequency: 8.4 to 150 Hz ] Acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2 (15 G), 3 times in each X, Y, or Z direction)*12 |
No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage) |
2000 m or less |
- |
II or less |
2 or less |
Self-cooling |
Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel. |
Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off. |
This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V. |
This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions. |
(*12)The definition of 1 G has been changed from 9.8 m/s2 to 10 m/s2 in JIS B 3502:2021 and IEC 61131-2 ED.3. The product was tested by using the former definition, 1 G = 9.8 m/s2.
Specifications of the power supply section
| Power supply voltage | |
| Power supply frequency | |
| Maximum apparent power | |
| Power consumption | Under the maximum load |
| Main unit (backlight OFF) | |
| Inrush current | |
| Permissible instantaneous power failure time | |
| Noise immunity | |
| Withstand voltage | |
| Insulation resistance | |
24 V DC (+10%, -15%) |
- |
- |
11.6 W or less |
8.2 W |
30 A or less (2 ms, ambient temperature: 25°C, under the maximum load) |
5 ms or less |
Noise voltage: 1000 Vp-p, noise width: 1 μs, measured by a noise simulator with noise frequency ranging from 30 Hz to 100 Hz |
500 V DC for 1 minute across power terminals and earth |
500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester |