Factory Automation

Human Machine Interfaces MELHMI-GOTGT2712-STBA   Specifications

Basic specifications

Model
Product name
Series name
Model name
GT2712-STBA
GT27 model
GOT2000
GT27
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Performance specifications

Display section*1 *2 Display device
Screen size
Resolution
Display size
Number of displayed characters
Display color
Brightness adjustment
Registrable number of screen
Backlight
Backlight life*4
Backlight color
Touch panel*3 *10 Type
Key size
Simultaneous press
Life
Human sensor Detection length
Detection temperature
User memory
Built-in clock precision
Battery Type
Backup target
Life
Built-in interface RS-232 Number of channel
Transmission speed
Connector shape
RS-422/485 Number of channel
Transmission speed
Connector shape
RS-422/232 Number of channel
Transmission speed
Connector shape
Application
RS-422 Number of channel
Transmission speed
Connector shape
Ethernet Number of channel
Data transfer method
Connector shape
Bus interface Type
Number of channel
RGB interface
Printer interface
USB (host) Number of channel
Maximum transfer rate
Connector shape
USB (device) Number of channel
Maximum transfer rate
Connector shape
SD memory card*11
CF card interface
PC card interface
Option function board interface
Memory board interface
Extension interface
Auxiliary extension interface
Extension unit interface
Side interface
Sound output interface
Buzzer sound
LED specifications POWER LED
Installation method
Panel color
Protective structure*5
External dimensions
Panel cut dimensions
Weight (excluding a fitting)
TFT color LCD
12.1"
SVGA: 800 x 600 dots
246 (W) x 184.5 (H) mm
(9.69 (W) x 7.26 (H) inch)
16-dot standard font: 50 characters x 37 lines (two-byte characters)
12-dot standard font: 66 characters x 50 lines (two-byte characters)
65536 colors
32 levels
4096
LED (not replaceable)
Approx. 60000 h (operating ambient temperature: 25°C, display intensity: 50%)
White
Analog resistive film
Minimum 2 x 2 dots*8 (per key)
Up to two points
1 million touches or more (operating force: 0.98 N or less)
1 m
Temperature difference between human body and ambient air: 4°C or higher
Memory for storage (ROM) *11 : 57 MB
Memory for operation (RAM) : 256 MB*12
Life (number of write times) : 100000 times
±90 seconds/month (ambient temperature: 25°C)
GT11-50BAT lithium battery
SRAM data, clock data, system status log data
Approx. 5 years (ambient temperature: 25°C)
1 channel
115200, 57600, 38400, 19200, 9600, 4800 bps
D-sub 9-pin (male)
1 channel
115200, 57600, 38400, 19200, 9600, 4800 bps
D-sub 9-pin (female)
1 channel
100BASE-TX, 10BASE-T
RJ45 (modular jack) AUTO MDI/MDI-X
2 channels (front face, rear face)
High-Speed 480 Mbps
USB-A
1 channel (front face)
High-Speed 480 Mbps
USB Mini-B
1 channel, SDHC compliant (maximum 32 GB)
For installing a communication unit or an option unit
For installing an option unit
For installing a communication unit
Single tone (tone and tone length adjustable)
2 colors (blue and orange)
Standard
Black
Front: IP67F*6*9
Inside control panel: IP2X
316 (W) x 246 (H) x 52 (D) mm
(12.44 (W) x 9.69 (H) x 2.05 (D) inch)
302 (W) x 228 (H) mm
(11.89 (W) x 8.98 (H) inch)
2.4 kg
(5.3 lb)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.

(*2)Flickering may occur due to vibration, shock, or the display colors.

(*3)When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications (Material: polyacetal resin/Tip radius: 0.8 mm or more) .

(*4)To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.

(*5)Note that the structure does not guarantee protection in all users' environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.

(*6)To conform to IP67F, close the USB environmental protection cover by pushing the USB mark firmly. (The GOT conforms to IP2X when the USB environmental protection cover is open.)
Note that the structure does not guarantee protection in all users' environments.The GOT may not be used in an environment where the GOT is exposed to oil or chemicals for a long time, or where oil mist fills the air.

(*8)The minimum size of a key that can be arranged.To ensure safe use of the product, the following settings (Key size: 16 x 16 dots or larger/Distance between keys: 16 dots or more) are recommended.

(*9)The suffix "F" of IP67F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.

(*10)Repeatedly touching the outer edge of the actual display area may cause the product to fail.

(*11)While writing data to the memory for storage (ROM) or an SD memory card, if GOT is powered off, the data may be corrupted which may cause the GOT to stop operating.

(*12)If the function version is B or earlier, the memory for operation (RAM) is 128 MB.

General specifications

Ambient operating temperature  
Ambient storage temperature
Ambient operating humidity
Ambient storage humidity
Vibration resistance Approval standards
Under intermittent
vibration
Under continuous
vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Cooling method
Grounding
Remarks Ambient operating temperature
 
Operating altitude
Overvoltage category
Pollution degree
0°C to 55°C
-20°C to 60°C
10% RH to 90% RH, non-condensing
10% RH to 90% RH, non-condensing
Compliant with JIS B 3502 and IEC 61131-2*13
[ Frequency: 5 to 8.4 Hz ]
Half amplitude: 3.5 mm
Sweep count: 10 times in each X, Y, or Z direction
[ Frequency: 8.4 to 150 Hz ]
Acceleration: 9.8 m/s2
Sweep count: 10 times in each X, Y, or Z direction
[ Frequency: 5 to 8.4 Hz ]
Half amplitude: 1.75 mm
[ Frequency: 8.4 to 150 Hz ]
Acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2 (15 G), 3 times in each X, Y, or Z direction)*13
No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage)
2000 m or less
Inside control panel
II or less
2 or less
Self-cooling
Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel.
Includes the temperature inside the enclosure of the control panel to which the GOT is installed.
When any of the following units or option is mounted, the maximum operating ambient temperature must be 5°C lower than the one described in the general specifications: multimedia unit (GT27-MMR-Z), MELSECNET/H communication unit (GT15-J71LP23-25, GT15-J71BR13), CC-Link communication unit (GT15-J61BT13), protective cover for oil.
Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off.
This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V.
This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*13)The definition of 1 G has been changed from 9.8 m/s2 to 10 m/s2 in JIS B 3502:2021 and IEC 61131-2 ED.3. The product was tested by using the former definition, 1 G = 9.8 m/s2.

Specifications of the power supply section

Power supply voltage
Power supply frequency
Maximum apparent power
Power consumption Under the maximum load
Main unit
Main unit (backlight OFF)
Inrush current
Permissible instantaneous power failure time
Noise immunity
Withstand voltage
Insulation resistance
Applicable wire
Applicable solderless terminal
Applicable tightening torque
(for terminal block terminal screws)
100 V AC to 240 V AC (+10%, -15%)
50 Hz/60 Hz (±5%)
100 VA
44 W or less
19 W
10 W
60 A or less
(2 ms, ambient temperature: 25°C, under the maximum load)
20 ms or less (100 V AC or more)
Noise voltage: 1500 Vp-p, noise width: 1 μs,
measured by a noise simulator with noise frequency ranging from 25 Hz to 60 Hz
1500 V AC for 1 minute across power terminals and earth
500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester
0.75 mm2 to 2 mm2
Solderless terminal for M3 screw RAV1.25-3, V2-S3.3, V2-N3A, FV2-N3A
0.5 N・m to 0.8 N・m
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次