Human Machine Interfaces MELHMI-GOTGS2110-WTBD-N Features

Basic information
| Model name | GS2110-WTBD-N |
| Overview | 10” Wide, WVGA, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 24 V DC |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC |
| Sales status | On sale |
Merit
GOT SIMPLE Series
Simple, high functioning, and user friendly model for a reliable system.
GOT SIMPLE collects the data from multiple devices!
[ Logging function ]
GOT SIMPLE manages the data of all connected industrial devices. The data can be collected at an arbitrary timing and can be used for data analysis and feedback.
Use GOT SIMPLE to control industrial devices!
[ Multi-channel function ]
Up to 2 industrial devices can be controlled with one GOT SIMPLE. The data can be easily transferred between devices with just simple settings in GT Works3.
Sequence programs and parameters can easily be modified at the worksite
[ FA transparent function ]
The GOT SIMPLE acts as a transparent gateway to enable programming, start up, and adjustment of Mitsubishi Electric industrial devices. Users do not have to bother with changing cable connections.