Human-Machine Interfaces(HMIs)-GOTGT2107-WTSD Features

Basic information
Model name | GT2107-WTSD |
Overview | 7” Wide, WVGA, TFT color LCD 65536 colors, Panel color: Silver, Power supply voltage: 24 V DC |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC |
Sales status | On sale |
Merit
The highest resolution screen in the GT21 models, with various built-in interfaces
The GOT2000 wide models are available in a choice of silver and black.
In addition to the high resolution display, 65536 colors of LCD improves quality of screen display.
The first GT21 model with the USB host enables you to connect a USB mouse and keyboard, or transfer data using a USB memory.
In addition, Ethernet printers can be used.
Widescreen displays large amounts of information
High resolution WVGA screen has sufficient display area for long alarm messages.
Remote monitoring provides wide access to application
Remote monitoring with the VNC server function is available. By remotely connecting to GOT from personal computer or tablet, you can operate, monitor production equipment and connect to system devices.
* GT2107-W only among GT21 models.
Enhanced graphics
Outline fonts can now be used on GT21 model.
Antialiasing smoothes out jagged text edges and displays clear characters, offering improved visibility of screen display.
* GT2107-W only among GT21 models.