Factory Automation

Human-Machine Interfaces(HMIs)-GOTGT2310-VTBA   Features

Basic information

Product main imageZoom

Model nameGT2310-VTBA
Overview10.4”, VGA, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 100 V AC to 240 V AC
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC
Sales statusDiscontinued
End of order date2023/08
Discontinued date2023/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Repair support expiration date2030/09
Replacement models
  • Learn more about our products

    Tooltip
  • Compare replacement models and specifications

Merit

GT23 model

Advanced model with multi-touch gesture functions

A wide variety of specifications suit every system design

Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features.
Advanced interactive features such as data logging, multi-channel communication, and FA transparent function are supported.

Use the System Launcher function and quickly check the system status!

A graphical system configuration diagram indicates module statuses.
When you touch a module the extended function list is shown and you can carry out maintenance work efficiently.

Easily collect log data and display it in graphs and lists

Use the GOT to collect data from the programmable controller and temperature controllers. The data can be displayed in graphs and lists.
It can also be exported to a personal computer for further analysis. The logging data can be saved in the built-in SRAM even if the power fails.