Factory Automation

Human-Machine Interfaces(HMIs)-GOTGT2510-VTWD   Features

Basic information

Product main imageZoom

Model nameGT2510-VTWD
Overview10.4”, VGA, TFT color LCD 65536 colors, Panel color: White, Power supply voltage: 24 V DC
Conformance standardUL cUL ClI,Div2 CE(EMC) CE(RoHS) ATEX KC KCs LR NK DNV ABS RINA BV
Sales statusOn sale

Merit

A wide variety of specifications suit every system design

Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features.
High capacity data processing ensure smooth screen operation even when multiple tasks, such as logging, script, alarm, or device data transfer, are running.

FA Transparent function simplify your debugging work!

By connecting a personal computer to the front USB interface on the GOT, the GOT acts as a transparent gateway to enable startup and adjustment of equipment.
Users do not have to bother with opening the electrical cabinet or changing cable connections.