Factory Automation

Human-Machine Interfaces(HMIs)-GOTGT2103-PMBLS   Features

Basic information

Product main imageZoom

Model nameGT2103-PMBLS
Overview3.8”, 320 x 128 dots, TFT monochrome (white/black) LCD, Panel color: Black, Power supply voltage: 5 V DC
Conformance standardUL cUL CE(EMC) CE(RoHS) KC
Sales statusOn sale

Merit

GT2103-P

・High-definition LCD
 GT2103 is equipped with an easy to see, compact high-resolution TFT LCD with 32 gray scales.
・Small, compact, easy to operate!
 Ethernet built into a compact body!
 The intuitively understandable 5-color backlight offers choices of backlight color and backlight blink according to machine operation state.