Factory Automation

Human-Machine Interfaces(HMIs)-GOTGT2104-RTBD   Features

Basic information

Product main imageZoom

Model nameGT2104-RTBD
Overview4.3”, 480 x 272 dots, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 24 V DC
Conformance standardUL cUL CE(EMC) CE(RoHS) KC LR NK DNV ABS RINA BV
Sales statusOn sale

Merit

GT2104-R

・Widescreen type compact model!
 High resolution, 480 × 272 dot display realized in a compact body!
・Wide screen display fits a lot of data!
 The wide model shows a large amount of information on a 65536 color display.