Human-Machine Interfaces(HMIs)-GOT Specifications list
Product categories
GOTs
Total 4
from 1-4
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Product model number | Screen size | Resolution | Power supply | Installation method | |
---|---|---|---|---|---|
GT2310-VTBA 2023/09 Discontinued |
10.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
GT2310-VTBD 2023/09 Discontinued |
10.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | |
GT2308-VTBA 2023/09 Discontinued |
8.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
GT2308-VTBD 2023/09 Discontinued |
8.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard |
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Total 4
from 1-4