Human-Machine Interfaces(HMIs)-GOT Specifications list
Product categories
GOTs
Total 6
from 1-6
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Product model number | Screen size | Resolution | Power supply | Installation method | |
---|---|---|---|---|---|
GT2512-WXTBD | 12.1" Wide | WXGA: 1280 x 800 dots | 24 V DC (+25%, -20%) | Standard | |
GT2512-WXTSD | 12.1" Wide | WXGA: 1280 x 800 dots | 24 V DC (+25%, -20%) | Standard | |
GT2510-WXTBD | 10.1" Wide | WXGA: 1280 x 800 dots | 24 V DC (+25%, -20%) | Standard | |
GT2510-WXTSD | 10.1" Wide | WXGA: 1280 x 800 dots | 24 V DC (+25%, -20%) | Standard | |
GT2507-WTBD | 7" Wide | WVGA: 800 x 480 dots | 24 V DC (+25%, -20%) | Standard | |
GT2507-WTSD | 7" Wide | WVGA: 800 x 480 dots | 24 V DC (+25%, -20%) | Standard |
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Total 6
from 1-6