Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Maintenance, Troubleshooting and Diagnostics Features
In case of PLC error
Backup/Restoration function
Having problems?

Programmable controller error! The battery is dead! I need to go to the warehouse to get another device and a personal computer to write programs.
GOT will solve your problems!

There is no need for a personal computer on the production floor. Simply use the GOT to write sequence programs to the controller and you can quickly recover the problem.
Function features
Backup or restore the programs and parameters of programmable controller CPUs or other devices to or from the GOT's SD memory card or USB memory.
With a backup of data in the GOT, there's no need to use a personal computer when replacing the industrial devices such as the programmable controller CPU. All replacement and restoration can be completed with just the GOT.
- *Excluding GT2103-PMBLS
Back up multiple controllers/Automatic backup
Besides making backup of multiple controllers connected on Ethernet, you can specify a trigger device, a day of the week, and time for automatic backup to reduce the time needed to back up each controller separately.
- *Not supported by GT21 and GS21.
Specification details and restrictions
- *For the necessary option devices, please refer to the “Function list”.
●Target models
RCPU*1*2, QCPU (Q mode) (excluding Q12PRHCPU, Q25PRHCPU), LCPU, FX5CPU, FXCPU, Motion CPU (MELSEC iQ-R Series/Q Series (SV13/SV22 only))*2,robot controller (FR Series (CR800-R (R16RTCPU), CR800-D), F Series (CR750-Q (Q172DRCPU), CR751-Q (Q172DRCPU), CR750-D, CR751-D), SQ Series CRnQ-700 (Q172DRCPU),SD Series CRnD-700)*2, CNC (C80, C70)*2, inverter (FR-A800/A800Plus/F800 Series)*2*3, servo amplifier (MR‑J4‑GF)*2*3
- *1Excluding R08SFCPU, R16SFCPU, R32SFCPU, R120SFCPU, R08PSFCPU, R16PSFCPU, R32PSFCPU, R120PSFCPU.
- *2Not supported by GT21 and GS21.
- *3Supported only when the GOT and the programmable controller (RCPU, QCPU, LCPU) are connected via Ethernet and the programmable controller (RCPU, QCPU, LCPU) and the inverter/servo amplifier are connected via the CC-Link IE Field Network.
●Supported connection types*1
Ethernet connection*2, direct CPU connection (serial), CC-Link IE Field Network connection*3, serial communication connection, bus connection
- *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the
- *2When the CC-Link IE Field Network Ethernet adapter module is used, the Backup/Restoration function cannot be used.
- *3The connection type between the programmable controller and the inverter/servo amplifier.
●Target data
Programs, parameters, device comments, device initial values, file registers, etc.
Recommended industries
Supported GOT types
- *Excluding some models or restrictions apply to some functions. For the details, refer to the function descriptions above.