Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Maintenance, Troubleshooting and Diagnostics Features

Easily identify the cause of alarms
Alarm function

Having problems?

Having problems?

An error occurred! How can I identify the location and quickly recover the problem?

GOT will solve your problems!

GOT will solve your problems!

Alarms are displayed with a station No. and CPU No. in the list grouped by system or level. It helps you to identify the location where the error occurred in a large system, leading to quick troubleshooting.

Function features

GOT displays communication errors (system alarms) of controllers and usercreated alarms (user alarms).

Easily identify the cause of alarms [System alarm *1 ]

System alarms are displayed with additional information such as channel No., network No., station No., CPU No., screen No., and object ID. It helps you to identify the controller in which the error occurred and the cause of the alarm.

  • *1 Not supported by GT21 and GS21.

Alarms grouped by system or level [User alarm]

Alarms are displayed in the list grouped by system or level or all alarms are displayed in one list. You can easily check the detailed information of multiple alarms even in a large system, leading to quick troubleshooting.

Backup of alarm logs during power failure [System alarm *1 /User alarm]

Alarm log data can be saved to a built-in SRAM or other data storage even when the power supply has failed.

  • *1 Not supported by GT21 and GS21.

Interaction with other functions [User alarm]

Use of the alarm function combined with the logging and graph helps you to check the status when the alarm occurred and the status of the error found in the graph.

Interaction of user alarm and historical trend graph
  • * For the necessary option devices, please refer to the “ Function list ”.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 * GS21 * SoftGOT
  • * Restrictions apply to some functions. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC