Security & Additional System Features
Quick changeover
Recipe function [Upgraded]
Having problems?
How can I change the recipe information such as material blend and machine conditions?
GOT will solve your problems!
GOT saves recipe information for individual product. You can select a recipe to be written to the programmable controller, which achieves the quick changeover for the production line.
Function features
GOT saves the recipe information (device values) such as material blend and machine conditions. You can change the recipe on the GOT and write it to a programmable controller to quickly perform the changeover.
Checking record values before recipe change
Without writing records to programmable controllers, record values can be checked and changed. By overwriting a recipe file with the changes, the changed values can be written to devices in programmable controllers. (Recipe special control)
- * Not supported by GT21 and GS21.
Recipe function can be used without data storage [NEW]
Data storage or SRAM user area can be specified as the save destination of recipe data.
Easy changeover
Changing recipes (changeover) is easy on a user-created screen or on the utility screen.
- *1 Not supported by GT21 and GS21.
Specification details and restrictions* For the necessary option devices, please refer to the Function list.
- ● Supported device formats
- Bit, BIN, BCD, Real, String
- ● Supported formats of recipe file conversion
- CSV file, Unicode® text file
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types * Restrictions apply to some functions. For the details, refer to the function descriptions above.
- GT27
- GT25
- GT23
- GT21*
- GS21*
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC