Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
Security & Additional System Features
Security with password management
Operator authentication function
Having problems?
How can I restrict the unauthorized operators?
GOT will solve your problems!
Operator name and password enable the secure login management in a large-scale shop floor, providing the flexibility of setting the operation authority per shop floor or operator. In addition, the login management can be performed by an external authentication device such as RFID.
Function features
Setting the operation authority and the viewing authority achieves “enhanced security” and allows “access management per operator”. Use of the operator authentication function combined with the operation log function enables you to check the “who, what, when, and how” of an operation performed.
Enhanced password security
By setting password requirements (the minimum number of characters and the character types), you can set more advanced passwords. It is possible to prompt a password change at the initial login or notify the password expiration date in advance (1 day to 30 days). In addition, supported the function to prohibit the setting of passwords that were used in the past.
* Not supported by GT21 and GS21.
How to authenticate the operator
Use of method ① combined with method ② is acceptable. Secure login management is achieved even when an external authentication device has failed.
Settings for operation authority
Set the authority to allow John Smith to adjust “Torque 1” and “Torque 2”.
* For the necessary option devices, please refer to the “ Function list ”.
Recommended industries
Supported GOT types
* Restrictions apply to some functions. For the details, refer to the function descriptions above.