Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Security & Additional System Features

Easy data collection
Logging & Graph/List

Having problems?

Having problems?

Defective product… I need to quickly identify the cause of errors.

GOT will solve your problems!

GOT will solve your problems!

GOT collects the data from programmable controllers and temperature controllers (logging * ) and displays the collected data in a graph and list. You can check the data which was collected when an error occurred to identify and analyze the cause of the error.

* Excluding GT2103-PMBLS.

Function features

GOT collects the data from programmable controllers and temperature controllers and displays the collected data in a graph and list. The logging data can be saved in a built-in SRAM * even when the power supply has failed.

* Not supported by GT21, GS21, and GT SoftGOT2000.

Function features

Analyze data on personal computer

The logging data can be converted into a CSV file or Unicode text file and saved to an SD memory card or USB memory so that the data can be displayed on a personal computer.

Historical trend graph

The data collected by the logging function is displayed in a graph in chronological order. Scrolling the graph and specifying the time make it easier to check the necessary data.

Historical data list

The data collected by the logging function is displayed in a list. Specifying the time in the list displays the historical trend graph of the specified time.

Supporting network drive

The network drive can be used as the save destination for logging files. Data can be saved without considering the capacity limit.

Specification details and restrictions

  • * For the necessary option devices, please refer to the “ Function list ”.

●Supported device formats

Bit, BIN, BCD, Real, String

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 * GT21 * GS21 * SoftGOT *

* Restrictions apply to some functions. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC

Mitsubishi Electric GOT2000: Collecting Device Data through Logging Function

Mitsubishi Electric GOT2000: How to Configure Logging

Mitsubishi Electric GOT2000: Configuring a Historical Trend Graph