Factory Automation

Human-Machine Interfaces (HMIs)-GOT GOT2000 Series

Easy to see, easy to operate

GT2506HS-VTBD 6.5

Pursuing usability of a single-hand operation Ergonomics design GT2506HS

With the design based on the human engineering, GT2506 Handy GOT can be held at a natural wrist angle so that the screen can easily be viewed from the front side. In addition, a rounded and easy-to-hold grip is adopted.

* It is designed to be held by left hand (operated by right hand).

Ergonomics design GT2506HS

To operate or stop the machine LED operation switches GT2506HS

LEDs (green) for confirming the operation are installed to push button switches. Operation condition can be recognized at a glance with these LED lamps. In addition, button names can be freely changed by using a name sheet.

LED operation switches GT2506HS

Components

Components

Improve device safety

1 Emergency stop switch

An emergency stop switch is used to stop the operation of devices in case of an emergency.
It utilizes a "normally closed contact" for safety. An emergency stop switch guard cover (option) is also available to prevent accidental operation.

Emergency stop switch

Ensure security

2 Keylock switch (2-position switch)

Operators can be restricted depending on the operation, such as switching manual/automatic operation or selecting the modes. Once the key is pulled out, others cannot operate it.
The switch is used with wiring to the input of programmable controllers.

Keylock switch (2-position switch)

No hard switches needed on the operation panel

3 Operation switches/LED operation switches

The switches can be used to operate and stop machines.
Hard switches on the operation panel are no longer required.
These switches can be wired to inputs of programmable controllers and other devices.

Operation switches/LED operation switches

Easy connection/disconnection by one-touch operation

4 External connection cable

The GT25 Handy GOT and external connection cable can be easily connected/disconnected by a single operation. No tool is required.

External connection cable

Safety in case of an accident

5 Grip switch

The three-position (OFF-ON-OFF) type deadman switch is adopted as an interlock for preventing operation mistakes and prohibiting operation of a machine. The switch can directly control external equipment to give immediate stop commands to a machine. The switch can be wired to inputs of programmable controllers and other devices.

Grip switch

Support for a single-hand operation

6 Hand strap

Holding the GT25 Handy GOT putting your hand under the strap on the back side prevents the device from falling. This strap ensures safety of your long time working.

Hand strap

Useful for large capacity data storage

7 SD memory card interface

In addition to the built-in memory, a large amount of data such as document display data, logging data, alarm data, and backup/restoration data can be stored by inserting an SD memory card (option).

SD memory card interface

Useful for data collection and setting up multiple GOTs

8 USB interface: host (USB-A)

By connecting a USB memory directly to GT25 Handy GOT, OS and project data of the GOT can be updated. It is useful for reading the data logged by the GOT and analyzing it on a personal computer.

USB interface: host (USB-A)

As the interface with various devices

9 USB interface: device (USB Mini-B)

Without opening the electrical cabinet and by only connecting a personal computer to GT25 Handy GOT, you can use the GOT as a transparent gateway to enable programming, startup, and adjustment of industrial devices * .

* The GT25 Handy GOT can be connected to programmable controllers, servos, inverters, and robots manufactured by Mitsubishi Electric.

USB interface: device (USB Mini-B)

GT25 Handy GOT product map

See details of GT25 Handy GOT product map