Factory Automation

GOT3000 Series GT37 model Standout Features

GOT
Solutions

INDEX

Remote Solutions

Improve work efficiency from startup to maintenance with remote monitoring.

Remotely monitor the site using web browser

Easy monitoring with the same screen as GOT

Access computer information from GOT

Production line monitoring is possible on a computer with a screen equivalent to GOT

Maintenance Solutions

Reduce man-hours with the various functions that support maintenance work.

The alarm situation can be reproduced at the desk

Enhanced traceability enables quick troubleshooting

Information is conveyed more effectively through audio

Convenient access for machine maintenance

Retain important information even without a battery

Quick recovery with on-site GOT, no computer needed

Recovery manuals can be displayed on GOT

Interactive Solutions with Other Industrial Devices

Check the status of the programmable controller without a computer and optimize maintenance work efficiency.

Secure Security

Enhance Operational Reliability from the Office.