Factory Automation

Wire-Laser Metal 3D Printer AZ Series

Wire-Laser Metal 3D Printer AZ Series

Features

What is Metal 3D Printing?

Metal 3D printers, or metal additive manufacturing (AM) systems, create complex objects by melting or sintering materials like stainless steel and titanium with lasers or electron beams, overcoming the thermal challenges of higher energy requirements compared to plastic printing. With advancements in accuracy and speed, this technology is accelerating adoption across the automotive, aerospace, power generation, and healthcare sectors.

Mitsubishi Electric manufactures and sells a metal 3D printer based on the DED (Directed Energy Deposition) process, using commercially available welding wire as feedstock and a laser as the heat source. By integrating our long-developed in-house technologies with proprietary key components, and through our unique process control, we deliver stable additive manufacturing with minimal porosity.

What is Metal 3D Printing? Click here for more details.

What is Metal 3D Printing?

Additive Manufacturing Samples

Additive(Near net shape) Marine propeller Wire:Stainless steel(SS) 17-4PH

Additive(Near net shape)
Marine propeller
Wire:Stainless steel(SS) 17-4PH

Additive(Near net shape) Rocket Engine Nozzle Wire:Alloy 718

Additive(Near net shape)
Rocket Engine Nozzle
Wire:Alloy 718

Repair Die casting dies Wire:DHW™

Repair
Die casting dies
Wire:DHW™

Dissimilar Material Deposition (Coating) Hot forging die Wire:M2 High-speed steel(HSS)

Dissimilar Material Deposition (Coating)
Hot forging die
Wire:M2 High-speed steel(HSS)