Specification
Category | ||
Series | ||
Structure | ||
Type | ||
Environmental specifications | ||
Protection degree | ||
Installation | ||
Degrees of freedom | ||
Drive system | ||
Position detection method | ||
Load capacity | Maximum | kg |
Rated | kg | |
Arm length | No.1 arm | mm |
No.2 arm | mm | |
Maximum reach radius | mm | |
Operating range | J1 | deg |
J2 | deg | |
J3(Z) | mm | |
J4(θ) | deg | |
Maximum speed | J1 | deg |
J2 | deg | |
J3(Z) | mm | |
J4(θ) | deg | |
Maximum composite speed | mm/sec | |
Cycle time | sec | |
Position repeatability | Y-X composite | mm |
J3(Z) | mm | |
J4(θ) | deg | |
Ambient temperature | ℃ | |
Mass | kg | |
Tolerable moment | Rating | kgm2 |
Maximum | kgm2 | |
Tool wiring | ||
Tool pneumatic pipes | ||
Machine cable | ||
Connected controller Type | ||
Control Type |
Robot arm (Horizontal type) |
|||||
RH-FR series |
|||||
Horizontal multiple-joint type |
|||||
RH-20FRH10035-D |
RH-20FRH10045-D |
RH-20FRH10035M-D |
RH-20FRH10045M-D |
RH-20FRH10035C-D |
RH-20FRH10045C-D |
Standard |
Oil mist (*1) |
Cleanroom (*1) |
|||
IP20 |
IP65 (*2) |
ISO class 3 (*2) |
|||
Floor type |
|||||
4 |
|||||
AC servo motor |
|||||
Absolute encoder |
|||||
20 |
|||||
5 |
|||||
525 |
|||||
475 |
|||||
1000 |
|||||
-170 to +170 |
|||||
-153 to +153 |
|||||
350 (-10 to +340) |
450 (-110 to +340) |
350 (-10 to +340) |
450 (-110 to +340) |
350 (-10 to +340) |
450 (-110 to +340) |
-360 to +360 |
|||||
280 |
|||||
450 |
|||||
2400 |
|||||
1700 |
|||||
13283 (*1) |
13283 (*3) |
||||
0.36 (*2) |
0.36 (*4) |
||||
±0.020 |
|||||
±0.010 |
|||||
±0.005 |
|||||
0 to 40 |
|||||
77 |
|||||
0.065 |
|||||
1.05 |
|||||
Gripper: 8 input points/8 output points (20 pins total) Signal cable for the multi-function gripper (2-pin + 2-pin power line) LAN × 1 (100 BASE-TX) (8-pin) (*3) |
Gripper: 8 input points/8 output points (20 pins total) Signal cable for the multi-function gripper (2-pin + 2-pin power line) LAN × 1 (100 BASE-TX) (8-pin) (*5) |
||||
Primary: ø6 × 2 Secondary: ø6 × 8 |
|||||
5m (connector on both ends) |
|||||
CR800-20HD |
|||||
Standalone |
*1: The value assumes composition of J1, J2, and J4.
*2: Value for a maximum load capacity of 2 kg. The cycle time may increase if specific requirements apply such as high work positioning accuracy, or depending on the operating position.
(The cycle time is based on back-and-forth movement over a vertical distance of 25 mm and horizontal distance of 300 mm.)
*3: This can also be used as a spare line (0.2 sq. mm, 4-pair cable) for conventional models.