機種
Robot
共30筆
從1-30筆
Model name | Series | Load capacity Maximum [kg] |
Maximum reach radius [mm] | Environmental specifications | Control Type | |
---|---|---|---|---|---|---|
RV-2FR-R | ||||||
RV-2FR-R | RV-FR series | 3 (*3) | 504 | Standard | MELSEC iQ-R compatible | |
RV-2FRB-R | RV-FR series | 3 (*3) | 504 | Standard | MELSEC iQ-R compatible | |
RV-2FR-Q | ||||||
RV-2FR-Q | RV-FR series | 3 (*3) | 504 | Standard | MELSEC Q compatible | |
RV-2FRB-Q | RV-FR series | 3 (*3) | 504 | Standard | MELSEC Q compatible | |
RV-2FR-D | ||||||
RV-2FR-D | RV-FR series | 3 (*3) | 504 | Standard | Standalone | |
RV-2FRB-D | RV-FR series | 3 (*3) | 504 | Standard | Standalone | |
RV-2FRL-R | ||||||
RV-2FRL-R | RV-FR series | 3 (*3) | 649 | Standard | MELSEC iQ-R compatible | |
RV-2FRLB-R | RV-FR series | 3 (*3) | 649 | Standard | MELSEC iQ-R compatible | |
RV-2FRL-Q | ||||||
RV-2FRL-Q | RV-FR series | 3 (*3) | 649 | Standard | MELSEC Q compatible | |
RV-2FRLB-Q | RV-FR series | 3 (*3) | 649 | Standard | MELSEC Q compatible | |
RV-2FRL-D | ||||||
RV-2FRL-D | RV-FR series | 3 (*3) | 649 | Standard | Standalone | |
RV-2FRLB-D | RV-FR series | 3 (*3) | 649 | Standard | Standalone | |
RH-20FRH-R | ||||||
RH-20FRH10035-R | RH-FR series | 20 | 1000 | Standard | MELSEC iQ-R compatible | |
RH-20FRH10045-R | RH-FR series | 20 | 1000 | Standard | MELSEC iQ-R compatible | |
RH-20FRH10035M-R | RH-FR series | 20 | 1000 | Oil mist (*1) | MELSEC iQ-R compatible | |
RH-20FRH10045M-R | RH-FR series | 20 | 1000 | Oil mist (*1) | MELSEC iQ-R compatible | |
RH-20FRH10035C-R | RH-FR series | 20 | 1000 | Cleanroom (*1) | MELSEC iQ-R compatible | |
RH-20FRH10045C-R | RH-FR series | 20 | 1000 | Cleanroom (*1) | MELSEC iQ-R compatible | |
RH-20FRH-Q | ||||||
RH-20FRH10035-Q | RH-FR series | 20 | 1000 | Standard | MELSEC Q compatible | |
RH-20FRH10045-Q | RH-FR series | 20 | 1000 | Standard | MELSEC Q compatible | |
RH-20FRH10035M-Q | RH-FR series | 20 | 1000 | Oil mist (*1) | MELSEC Q compatible | |
RH-20FRH10045M-Q | RH-FR series | 20 | 1000 | Oil mist (*1) | MELSEC Q compatible | |
RH-20FRH10035C-Q | RH-FR series | 20 | 1000 | Cleanroom (*1) | MELSEC Q compatible | |
RH-20FRH10045C-Q | RH-FR series | 20 | 1000 | Cleanroom (*1) | MELSEC Q compatible | |
RH-20FRH-D | ||||||
RH-20FRH10035-D | RH-FR series | 20 | 1000 | Standard | Standalone | |
RH-20FRH10045-D | RH-FR series | 20 | 1000 | Standard | Standalone | |
RH-20FRH10035M-D | RH-FR series | 20 | 1000 | Oil mist (*1) | Standalone | |
RH-20FRH10045M-D | RH-FR series | 20 | 1000 | Oil mist (*1) | Standalone | |
RH-20FRH10035C-D | RH-FR series | 20 | 1000 | Cleanroom (*1) | Standalone | |
RH-20FRH10045C-D | RH-FR series | 20 | 1000 | Cleanroom (*1) | Standalone |
共30筆
從1-30筆