Factory Automation

字體大小

RH-20FRH10045-Q

Specification

Category
Series
Structure
Type
Environmental specifications
Protection degree
Installation
Degrees of freedom
Drive system
Position detection method
Load capacity Maximum kg
Rated kg
Arm length No.1 arm mm
No.2 arm mm
Maximum reach radius mm
Operating range J1 deg
J2 deg
J3(Z) mm
J4(θ) deg
Maximum speed J1 deg
J2 deg
J3(Z) mm
J4(θ) deg
Maximum composite speed mm/sec
Cycle time sec
Position repeatability Y-X composite mm
J3(Z) mm
J4(θ) deg
Ambient temperature
Mass kg
Tolerable moment Rating kgm2
Maximum kgm2
Tool wiring
Tool pneumatic pipes
Machine cable
Connected controller Type
Control Type
Robot arm (Horizontal type)
RH-FR series
Horizontal multiple-joint type
RH-20FRH10045-Q
Standard
IP20
Floor type
4
AC servo motor
Absolute encoder
20
5
525
475
1000
-170 to +170
-153 to +153
450 (-110 to +340)
-360 to +360
280
450
2400
1700
13283 (*1)
0.36 (*2)
±0.020
±0.010
±0.005
0 to 40
77
0.065
1.05
Gripper: 8 input points/8 output points (20 pins total)
Signal cable for the multi-function gripper (2-pin + 2-pin power line)
LAN × 1 (100 BASE-TX) (8-pin) (*3)
Primary: ø6 × 2
Secondary: ø6 × 8
5m (connector on both ends)
CR800-20HQ
MELSEC Q compatible
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: The value assumes composition of J1, J2, and J4.

*2: Value for a maximum load capacity of 2 kg. The cycle time may increase if specific requirements apply such as high work positioning accuracy, or depending on the operating position.
(The cycle time is based on back-and-forth movement over a vertical distance of 25 mm and horizontal distance of 300 mm.)

*3: This can also be used as a spare line (0.2 sq. mm, 4-pair cable) for conventional models.