Performance specifications
| Series name | |
| Product name | |
| Model | |
| Hardware | MPU |
| Main memory | |
| Internal storage capacity | |
| Extended storage interface | |
| Software | OS |
| Programming language | |
| Format of dedicated APIs | |
| Display interface | Interface |
| Resolution*1 | |
| Extended slot | PCI Express® |
| mini PCI Express® | |
| PCI | |
| RS-232 | Number of channels |
| Transmission rate | |
| RS-422 | Number of channels |
| Transmission rate | |
| RS-485 | Number of channels |
| Transmission rate | |
| USB | USB3.0 |
| USB2.0 | |
| Sound output (φ3.5 mini-jack (3-prong)) | Interface |
| Number of ports | |
| Power supply | Rated input voltage |
| Input voltage variable range | |
| Input frequency | |
| Maximum input apparent power | |
| External dimensions (H x W x D) | |
| Panel cutting dimensions (H x W) | |
| Weight | |
MELIPC MI3000 |
|
MELIPC |
|
MI3321G-W |
MI3315G-W |
Intel® Core™ i3-6100U 2.30 GHz (Dual Core) |
|
8 GB |
|
64 GB |
|
M.2 (2280) SATA SSD x 1 |
|
Windows® 10 IoT Enterprise 2016 LTSB (64 bit) |
|
Language supporting above OS |
|
– |
|
For external monitor output: DisplayPort 1.4 x 1 |
|
For external monitor output: Max. 3840 x 2160 |
|
x1 slot (half size) x 1 |
|
Full size x 2 |
|
– |
|
2 (RS-422/485 can also be used for one of the two channels*2) |
|
300...115200 |
|
1 (RS-232/485 can also be used*2) |
|
300...115200 |
|
1 (RS-232/422 can also be used*2) |
|
300...115200 |
|
2 |
|
2 |
|
Audio Line-Out |
|
1 |
|
24 V DC |
|
19.2...28.8 V DC |
|
– |
|
– |
|
349.8 x 558.4 x 88.8 mm (13.77 x 21.98 x 3.50 inch) |
307.3 x 383.2 x 86 mm (12.10 x 15.09 x 3.39 inch) |
341.8 x 550.3 mm (13.46 x 21.67 inch) |
298.5 x 374.5 mm (11.75 x 14.74 inch) |
9.8 kg (21.6 lb) |
7.0 kg (15.4 lb) |
(*1)Maximum resolution at 60 Hz.
(*2)The interface can be switched between RS-232, RS-422, and RS-485 with the BIOS.
Display specifications
| Display specifications | Display device*4 *5 |
| Screen size | |
| Resolution | |
| Display colors | |
| Backlight specification | |
| Life | |
| Touch panel | Type |
| Simultaneous press | |
| Transmittance | |
| Others | POWER LED |
| Environmental protective structure |
TFT color LCD |
|
21.5" widescreen |
15" |
Full HD: 1920 x 1080 |
XGA: 1024 x 768 |
16.77 million |
|
LED backlight (not replaceable) |
|
50,000 hours |
|
PCAP (Projected Capacitive) |
|
Max. 10 keys*6 |
|
90% ± 3% |
|
2 colors (blue and orange) |
|
IP66 (front face) |
|
(*4)As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
(*5)Flickering may occur due to vibration, shock, or the display colors.
(*6)Multiple touch keys cannot be pressed simultaneously while GT SoftGOT2000 is used.
Field network specifications
| Ethernet | Interface |
| Number of channels | |
| CC-Link IE Field Network | Station type |
| Communications speed | |
| Maximum number of connected stations | |
| Number of ports | |
| Communications cable | |
| Network topology | |
| Overall cable distance | |
| Maximum distance between stations | |
| CC-Link IE Field Network Basic | Station type |
| Number of remote stations on 1 network | |
| Number of ports | |
| Network topology |
10BASE-T/100BASE-TX/1000BASE-T |
|
3 |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
|
– |
General specifications
| Operating ambient temperature | |
| Storage ambient temperature | |
| Operating ambient humidity | |
| Storage ambient humidity | |
| Vibration resistance | Sine wave vibration |
| Random vibration | |
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude*7 *8 | |
| Installation location | |
| Overvoltage category*9 | |
| Pollution degree*10 | |
0...55°C |
|
-20...60°C |
|
10...90% RH, non-condensing |
|
10...90% RH, non-condensing |
|
– |
|
Compliant with IEC60068-2-64 5...500 Hz, one hour in direction X, Y, Z each 3 Grms |
|
Compliant with IEC-60068-2-27 10 G, half sine wave, 11 msec |
|
No corrosive gases, no flammable gases, no excessive conductive dust, no direct sunlight (as well as at storage) |
|
– |
|
Inside the control panel |
|
≤ II |
|
≤ 2 |
(*7)Do not use nor store the product under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction.
(*8)No limitations to altitude. When used at a high altitude, the upper limits of the permissible voltage and the operating ambient temperature become lower. Please check performance before use at the customer side.
(*9)This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.
(*10)Indicates the degree to which conductive material is generated in the environment in which the equipment is used. Pollution degree 2 is when only non-conductive pollution occurs. However, incidental condensation can create temporary electrical conduction in the environment.