General specifications
| Category |
| Group |
| Model |
| Model name |
| Transmission function |
| Used with |
| Weight |
| Operating temperature |
| Operating humidity |
| Storage temperature |
| Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series MODBUS TCP communication unit |
MODBUS TCP 1 port |
ME96SSHB-MB, ME96SSRB-MB, ME96SSHA-MB, ME96SSRA-MB |
0.15kg |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Communication Specifications
| Communication | |
| Interface | |
| Transmission method | |
| Maximum segment length | |
| Connector applicable to external wiring | |
| Cable | 10BASE-T |
| 100BASE-TX | |
| Protocol | |
| Number of simultaneously connection | |
| Support functions | |
MODBUS TCP communication |
1 port (10BASE-T/100BASE-TX) |
Base band |
100m |
RJ45 |
Cable compliant with IEEE802.3 10BASE-T standard (Unshielded twisted pair cable (UTP cable), category 3 or higher) |
Cable compliant with IEEE802.3 100BASE-TX standard (Shielded twisted pair cable (STP cable), category 5 or higher) |
MODBUS TCP (port No.502) |
Max. 4 |
Auto-negotiation function (automatic recognition of 10BASE-T/100BASE-TX) Auto-MDIX function (automatic recognition of straight cable/cross cable) |