Start main contents

Factory Automation

Font Size:

ME-0040MT2-SS96

General specifications

Category
Group
Model
Model name
Transmission function
Used with
Weight
Operating temperature
Operating humidity
Storage temperature
Storage humidity
Electrical Indicators
Electronic Multi-Measuring Instrument
ME96 series
MODBUS TCP communication unit
MODBUS TCP 2 ports
* 2 ports for daisy chain, one IP address.
ME96SSHB-MB
* Applicable only to firmware version 01.01 or later.
0.15kg
-5 to +55°C (Average: 35°C or less)
0 to 85%RH (non condensing)
-25 to +75°C (Average: 35°C or less)
0 to 85%RH (non condensing)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Communication Specifications

Communication
Interface
Transmission method
Maximum segment length
Connector applicable to external wiring
Cable 10BASE-T
100BASE-TX
Protocol
Number of simultaneously connection
Support functions
MODBUS TCP communication
2 port (10BASE-T/100BASE-TX)
Base band
100m
RJ45
Cable compliant with IEEE802.3 10BASE-T standard (Unshielded twisted pair cable (UTP cable), category 3 or higher)
Cable compliant with IEEE802.3 100BASE-TX standard (Shielded twisted pair cable (STP cable), category 5 or higher)
MODBUS TCP (port No.502)
Max. 4
Auto-negotiation function (automatic recognition of 10BASE-T/100BASE-TX)
Auto-MDIX function (automatic recognition of straight cable/cross cable)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次