General specifications
| Category |
| Group |
| Model |
| Model name |
| Output functions |
| Input functions |
| Used with |
| Weight |
| Operating temperature |
| Operating humidity |
| Storage temperature |
| Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series Digital input and output unit |
Digital output (2 points) |
Digital input (5 points) |
ME96SSHB-MB, ME96SSRB-MB, ME96SSHA-MB, ME96SSRA-MB, ME96SSH-MB, ME96SSR-MB |
0.15kg |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Input/Output Specifications
| Digital input | Contact capacity |
| Signal width | |
| Digital output | Switch type |
| Contact capacity |
24V DC (19V DC to 30V DC), 7mA or less |
30ms or more |
No-voltage a-contact |
35V DC, 0.2A or less |