Specifications
| Category | ||
| Group | ||
| Model | ||
| Model name | ||
| Phase wire system | ||
| Rating | Current | |
| Voltage | ||
| Frequency | ||
| Measuring element | Current (A) | Measuring Item |
| Class | ||
| Current demand (DA) | Measuring Item | |
| Class | ||
| Voltage (V) | Measuring Item | |
| Class | ||
| Active power (W) | Measuring Item | |
| Class | ||
| Reactive power (var) | Measuring Item | |
| Class | ||
| Apparent power (VA) | Measuring Item | |
| Class | ||
| Power factor (PF) | Measuring Item | |
| Class | ||
| Frequency (Hz) | Measuring Item | |
| Class | ||
| Active energy (Wh) | Measuring Item | |
| Class | ||
| Reactive energy (varh) | Measuring Item | |
| Class | ||
| Apparent energy (VAh) | Measuring Item | |
| Class | ||
| Harmonic current (HI) | Measuring Item | |
| Class | ||
| Harmonic voltage (HV) | Measuring Item | |
| Class | ||
| Rolling demand active power (DW) | Measuring Item | |
| Class | ||
| Rolling demand reactive power (Dvar) | Measuring Item | |
| Class | ||
| Rolling demand apparent power (DVA) | Measuring Item | |
| Class | ||
| Periodic active energy (Wh) | Measuring Item | |
| Class | ||
| Operating time (h) | Measuring Item | |
| Class | ||
| Measuring method | Instantaneous value | |
| Demand value | ||
| Display | Display type | |
| Number of display digits or segments | Digital section | |
| Bar graph | ||
| Display update time interval | ||
| Output functions | ||
| Input functions | ||
| Transmission function | Transmission type | |
| Transmission speed | ||
| Connection method | ||
| Transmission distance | ||
| Number of connectable units | ||
| Connectable Optional Plug-in Module | ||
| Power interruption backup | ||
| VA Consumption | Voltage circuit | |
| Current circuit | ||
| Auxiliary power circuit | ||
| Auxiliary power | ||
| Weight | ||
| Dimensions | ||
| Mounting method | ||
| Operating temperature | ||
| Operating humidity | ||
| Storage temperature | ||
| Storage humidity | ||
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series high-performance model |
3-phase 4-wire, 3-phase 3-wire (3CT, 2CT), 1-phase 3-wire, 1-phase 2-wire (common use) |
5A AC, 1A AC (common use) |
3-phase 4-wire : max 277/480V AC 3-phase 3-wire : (DELTA) max 220V AC, (STAR) max 440V AC 1-phase 3-wire : max 220/440V AC 1-phase 2-wire : (DELTA) max 220V AC, (STAR) max 440V AC |
50/60Hz (common use) |
A1, A2, A3, AN, AAVG |
±0.1% |
DA1, DA2, DA3, DAN, DAAVG |
±0.1% |
V12, V23, V31, VAVG (L-L), V1N, V2N, V3N, VAVG (L-N) |
±0.1% |
W1, W2, W3, ΣW |
±0.2% |
var1, var2, var3, Σvar |
±0.2% |
VA1, VA2, VA3, ΣVA |
±0.2% |
PF1, PF2, PF3, ΣPF |
±0.2% |
Hz |
±0.1% |
Imported, Exported |
class 0.5S (IEC62053-22) |
Imported lag, Imported lead, Exported lag, Exported lead |
class 1S (IEC62053-24) |
Imported + Exported |
±2.0% |
Total, 1st to 31st (Odd degree only) |
±1.0% |
Total, 1st to 31st (Odd degree only) |
±1.0% |
Rolling block, Fixing block |
±0.2% |
Rolling block, Fixing block |
±1.0% |
Rolling block, Fixing block |
±1.0% |
Periodic active energy 1, Periodic active energy 2 |
class 0.5S (IEC62053-22) |
Operating time 1, Operating time 2 |
(Reference) |
A/V: RMS calculation, W/ var/ VA/ Wh/ varh/ VAh: Digital multiplication, PF: Power ratio calculation, Hz: Zero-cross, HI/HV: FFT |
DA: Thermal type calculation DW, Dvar, DVA: Rolling demand calculation |
LCD with LED backlight |
6 digits each at upper, middle, and lower line A, DA, V, W, var, VA, PF, DW, Dvar, DVA: 4 digits Hz: 3 digits Wh, varh, VAh: 9 digits (6 or 12 possible) Harmonic distortion ratio, content ratio: 3 digits Harmonic RMS: 4 digits Operating time: 6 digits Contact input/output: I/O |
21 segment bar graph, 22 segment indicator |
0.5s or 1s (selectable) |
- |
- |
MODBUS RTU |
2400, 4800, 9600, 19200, 38400bps |
Multi-drop |
1,200m (max) |
31 units |
ME-4210-SS96, ME-4210-SS96B, ME-0040C-SS96, ME-0052-SS96, ME-0000MT-SS96, ME-0000BU-SS96, ME-0000BU25-SS96 |
Non-volatile memory used (items: setting value, max/min value, active/reactive energy, apparent energy, periodic active energy, rolling demand, operating time) |
Each phase 0.1VA (110V AC), 0.2VA (220V AC), 0.4VA (440V AC) |
Each phase 0.1VA (5A AC) |
7VA (at 110V AC), 8VA (at 220V AC), 5W (at 100V DC) |
100-240V AC (±15%), 100-240V DC (-30% +15%) |
0.5kg |
96 (H) x 96 (W) x 90 (D) |
Embedded |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Note1: Accuracy is specified according to the maximum scales value of rated value.
Note2: Measurement of harmonics which its distortion ratio is exceeded 100% may exceed the accuracy.
Note3: Harmonics cannot be measured without voltage input.