Start main contents

Factory Automation

Font Size:

RH-3CRH-D

Specification

Category
Series
Structure
Type
Environmental specifications
Protection degree
Installation
Degrees of freedom
Drive system
Position detection method
Load capacity Maximum kg
Rated kg
Arm length No.1 arm mm
No.2 arm mm
Maximum reach radius mm
Operating range J1 deg
J2 deg
J3(Z) mm
J4(θ) deg
Maximum speed J1 deg/s
J2 deg/s
J3(Z) mm/s
J4(θ) deg/s
J1+J2 mm/s
Cycle time s
Position repeatability Y-X composite mm
J3(Z) mm
J4(θ) deg
Ambient temperature
Mass kg
Tolerable moment Rating kgm2
Maximum kgm2
Tool wiring
Tool pneumatic pipes
Machine cable
Connected controller Type
Control Type
Robot arm
RH-CRH series
Horizontal articulated
RH-3CRH4018-D
Standard
IP20
Floor type
4
AC servo motor
Absolute encoder
3
1
225
175
400
-132 to +132
-141 to +141
180
-360 to +360
720
720
1100
2600
7200 (*1)
0.44 (*2)
±0.01
±0.01
±0.01
0 to 40
14
0.005
0.05(0.075) (*3)
D-sub 15 pins
ø6 × 2, ø4 × 1
5m (connector on both ends)
CR800-CHD
Standalone
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: The value assumes composition of J1 and J2.

*2: The cycle time was calculated from reciprocating motion of the robot arm 300 mm horizontally and 25 mm vertically with the robot in MvTune2 (high-speed operation mode) while using a 2 kg payload.
The cycle time may take longer depending on the position the robot is moving to or if the workpiece needs to be positioned more accurately.

*3: Values in parentheses indicate the maximum permissible inertia for when high inertia mode is enabled.