Start main contents

Factory Automation

Font Size:

RV-12CRL-D

Specification

Category
Series
Structure
Type
Environmental specifications
Protection degree
Installation
Degrees of freedom
Drive system
Position detection method
Load capacity Maximum kg
Rated kg
Arm length Upper arm mm
Fore arm mm
Maximum reach radius mm
Operating range J1 deg
J2 deg
J3 deg
J4 deg
J5 deg
J6 deg
Maximum speed J1 deg/sec
J2 deg/sec
J3 deg/sec
J4 deg/sec
J5 deg/sec
J6 deg/sec
Position repeatability mm
Ambient temperature
Mass kg
Tolerable moment J4 Nm
J5 Nm
J6 Nm
Tolerable amount of inertia J4 kgm2
J5 kgm2
J6 kgm2
Tool wiring
Tool pneumatic pipes
Machine cable
Connected controller Type
Control Type
Robot arm
RV-CR series
Vertical articulated
RV-12CRL-D
Oil mist
IP65 (*1)
On floor, hanging
6
AC servo motor
(All axes have the brake)
Absolute encoder
12
12
600
760
1504
ー170 to +170
ー90 to +150
+0 to +170.0
-190 to +190
-120 to +120
-360 to +360
270
253
290
487
480
780
±0.04
0 to 40
110
26.5
26.5
11
0.9
0.9
0.3
2×15
φ6×2、φ8×1
5
CR800-12CVD
Standalone
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: Electrical devices and high-speed rotating parts susceptible to the effects of dust and water inside the arm are under the protection of IP65. Refer to the standard specifications manual for details.