Start main contents

Factory Automation

Font Size:

RV-2FRL-Q

Specification

Category
Series
Structure
Type
Environmental specifications
Protection degree
Installation
Degrees of freedom
Drive system
Position detection method
Load capacity Maximum kg
Rated kg
Arm length Upper arm mm
Fore arm mm
Maximum reach radius mm
Operating range J1 deg
J2 deg
J3 deg
J4 deg
J5 deg
J6 deg
Maximum speed J1 deg/sec
J2 deg/sec
J3 deg/sec
J4 deg/sec
J5 deg/sec
J6 deg/sec
Maximum composite speed mm/sec
Cycle time sec
Position repeatability mm
Ambient temperature
Mass kg
Tolerable moment J4 Nm
J5 Nm
J6 Nm
Tolerable amount of inertia J4 kgm2
J5 kgm2
J6 kgm2
Tool wiring
Tool pneumatic pipes
Mounting cable specifications Air ø4
Gripper input 8 points
Vision sensor
Force sensor
Electric gripper
Machine cable
Connected controller Type
Control Type
Robot arm
RV-FR series
Vertical articulated
RV-2FRL-Q
RV-2FRLB-Q
Standard
IP30
Floor type, ceiling type,
(wall-mounted type) (*1)
6
AC servo motor
(J2, J3 and J5: with brake) (*2)
AC servo motor
(All axis with brake) (*2)
Absolute encoder
3 (*3)
2
310
335
649
-240 to +240
-117 to +120
0 to +160
-200 to +200
-120 to +120
-360 to +360
225
105
165
412
450
720
4200 (*4)
0.7 (*5)
土0.02
0 to 40
21
4.17
4.17
2.45
0.18
0.18
0.04
Gripper: 4 input points/4 output points
Signal cable for the multi-function gripper
φ4 × 4
5m (connector on both ends)
CR800-02VQ
MELSEC Q compatible
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: The wall-mounted specification is a custom specification where the operating range of the J1-axis is limited.

*2: The standard model (RV-2FRL) does not have a brake on the J1, J4, or J6 axis.There are models available with brakes included for all axes (RV-2FRLB).

*3: The maximum load capacity indicates the maximum payload when the mechanical interface is facing downward (±10° to the perpendicular).

*4: This is the value at the surface of the mechanical interface when all axes are composited.

*5: The cycle time is based on back-and-forth movement over a vertical distance of 25 mm and horizontal distance of 300 mm when the load is 1 kg.