Industrial/Collaborative Robots-MELFARV-4FR-R Specifications

Specification
| Category | ||
| Series | ||
| Structure | ||
| Type | ||
| Environmental specifications | ||
| Protection degree | ||
| Installation | ||
| Degrees of freedom | ||
| Drive system | ||
| Position detection method | ||
| Load capacity | Maximum | kg |
| Rated | kg | |
| Arm length | Upper arm | mm |
| Fore arm | mm | |
| Maximum reach radius | mm | |
| Operating range | J1 | deg |
| J2 | deg | |
| J3 | deg | |
| J4 | deg | |
| J5 | deg | |
| J6 | deg | |
| Maximum speed | J1 | deg/sec |
| J2 | deg/sec | |
| J3 | deg/sec | |
| J4 | deg/sec | |
| J5 | deg/sec | |
| J6 | deg/sec | |
| Maximum composite speed | mm/sec | |
| Cycle time | sec | |
| Position repeatability | mm | |
| Ambient temperature | ℃ | |
| Mass | kg | |
| Tolerable moment | J4 | Nm |
| J5 | Nm | |
| J6 | Nm | |
| Tolerable amount of inertia | J4 | kgm2 |
| J5 | kgm2 | |
| J6 | kgm2 | |
| Tool wiring | ||
| Tool pneumatic pipes | ||
| Mounting cable specifications | Air ø4 | |
| Gripper input 8 points | ||
| Vision sensor | ||
| Force sensor | ||
| Electric gripper | ||
| Machine cable | ||
| Connected controller Type | ||
| Control Type | ||
Robot arm |
||
RV-FR series |
||
Vertical articulated |
||
RV-4FR-R |
RV-4FRM-R |
RV-4FRC-R |
Standard |
Oil mist |
Cleanroom |
IP40 |
IP67 (*1) |
ISO class3 (*1) |
Floor type, ceiling type, (wall-mounted type) (*1) |
Floor type, ceiling type, (wall-mounted type) (*2) |
|
6 |
||
AC servo motor (All axes have the brake) |
||
Absolute encoder |
||
4 (*2) |
4 (*3) |
|
4 |
||
235 |
||
275 |
||
514.5 |
||
-240 to +240 |
||
-120 to +120 |
||
-0 to +161 |
||
-200 to +200 |
||
-120 to +120 |
||
-360 to +360 |
||
450 |
||
450 |
||
300 |
||
540 |
||
623 |
||
720 |
||
9000 (*3) |
9000 (*4) |
|
0.36 (*4) |
0.36 (*5) |
|
±0.02 |
||
0 to 40 |
||
39 |
||
6.66 |
||
6.66 |
||
3.90 |
||
0.20 |
||
0.20 |
||
0.10 |
||
Gripper: 8 input points/8 output points Signal cable for the multi-function gripper and sensors LAN × 1 〈100BASE-TX〉 (*5) |
Gripper: 8 input points/8 output points Signal cable for the multi-function gripper and sensors LAN × 1 〈100BASE-TX〉 (*6) |
|
Primary: ø6 × 2 Secondary: ø4 × 8 |
||
ー |
||
ー |
||
ー |
||
ー |
||
ー |
||
5m (connector on both ends) |
||
CR800-04VR |
||
MELSEC iQ-R compatible |
||
*1: The wall-mounted specification is a custom specification where the operating range of the J1-axis is limited.
*2: The maximum load capacity indicates the maximum payload when the mechanical interface is facing downward (±10° to the perpendicular).
*3: This is the value at the surface of the mechanical interface when all axes are composited.
*4: Value for a 25mm up/down and 300mm horizontal reciprocal movement with 1kg load.The cycle time is the value for RV-4FR-R and RV-4FRL-R.
*5: This can also be used as a spare wire (0.13sq 4-pair wire.) The wire is prepared up to inside the forearm.