Industrial/Collaborative Robots-MELFARV-8CRL-D Specifications

Specification
| Category | ||
| Series | ||
| Structure | ||
| Type | ||
| Environmental specifications | ||
| Protection degree | ||
| Installation | ||
| Degrees of freedom | ||
| Drive system | ||
| Position detection method | ||
| Load capacity | Maximum | kg |
| Rated | kg | |
| Arm length | Upper arm | mm |
| Fore arm | mm | |
| Maximum reach radius | mm | |
| Operating range | J1 | deg |
| J2 | deg | |
| J3 | deg | |
| J4 | deg | |
| J5 | deg | |
| J6 | deg | |
| Maximum speed | J1 | deg/sec |
| J2 | deg/sec | |
| J3 | deg/sec | |
| J4 | deg/sec | |
| J5 | deg/sec | |
| J6 | deg/sec | |
| Position repeatability | mm | |
| Ambient temperature | ℃ | |
| Mass | kg | |
| Tolerable moment | J4 | Nm |
| J5 | Nm | |
| J6 | Nm | |
| Tolerable amount of inertia | J4 | kgm2 |
| J5 | kgm2 | |
| J6 | kgm2 | |
| Tool wiring | ||
| Tool pneumatic pipes | ||
| Machine cable | ||
| Connected controller Type | ||
| Control Type | ||
Robot arm |
RV-CR series |
Vertical articulated |
RV-8CRL-D |
Oil mist |
IP65 (*1) |
On floor, hanging, (against wall) (*2) |
6 |
AC servo motor (All axes have the brake) |
Absolute encoder |
8 (*3) |
7 |
450 |
470 |
931 |
ー170 to +170 |
ー110 to +110 |
+0 to +165.0 |
-200 to +200 |
-120 to +120 |
-360 to +360 |
288 |
321 |
360 |
337 |
450 |
720 |
±0.02 |
0 to 40 |
41 |
16.2 |
16.2 |
6.86 |
0.45 |
0.45 |
0.10 |
15-pin D-sub |
ø6 × 2 |
5 |
CR800-CVD |
Standalone |
*1: The wall-mounted specification is a custom specification where the operating range of the J1-axis is limited.
*2: The maximum load capacity indicates the maximum payload when the mechanical interface is facing downward (±10° to the perpendicular).
*3: This is the value at the surface of the mechanical interface when all axes are composited.