Start main contents

Factory Automation

Font Size:

M80VW

Basic information

Product main imageZoom

Model nameM80VW
OverviewStandard CNC with separated type provides expandability and flexibility
-Separated type, a control unit separated from display
-Windows-based display which provides excellent expandability
-Packaged type for selecting a machine type easily
-Two expansion slots are provided as standard specifications, allowing for expansion using option cards slot
Sales statusOn sale

Merit

Mechanical and electrical design

-Differentiation of machines through customization
-Easier PLC programming
-Expanded control area (sheet metal laser cutting machines, special mechanisms, etc.)

Setup

-Enhanced usability
-Efficient programming and parameter adjustment
-High-definition simulation to reduce faulty machining and scrap

Machining

-Enhanced machining quality
-New function to reduce cycle time and extend tool life

Production maintenance

-Support for automation and traceability
-More features and improvements for operation monitoring and remote monitoring applications
-Support for security measures