Start main contents
Model name | M80W |
Overview | Standard CNC with expandability and flexibility -Separated type, a control unit separated from display -Windows-based display is included in the lineup, which provides excellent expandability -Packaged type for selecting a machine type easily -Two expansion slots are provided as standard specifications, allowing for expansion using option cards slot |
Sales status | On sale |
Brings infinite possibilities and innovative values to shop floor.
Whole new design with advanced flat profile.
-CNC-dedicated CPU developed inhouse
-High-definition graphics core & capacitive touch screen panel
-High-speed optical network & high system responsiveness