Start main contents

Factory Automation

Font Size:

MI2012-W

Basic information

Product main imageZoom

Model nameMI2012-W
OverviewMPU: Intel® Core™ i3
Main memory: 8 GB
Internal storage: 64 GB
Interface: HDMI v1.4 x 1, DVI-I x 1, PCI Express® x1, x2, x4, x8, x16 (half-size) x 1, PCI (half-size) x 1, RS-232/RS-422/RS-485 x 2, USB3.0 x 6
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) KC FCC BSMI
Sales statusOn sale

Merit

Flexible system expansion realizes IoT suitable to the shop floor

Equipped with high-performance processor and Windows®, MI3000 contributes to quality improvement through diagnosis and monitoring of production data. PCI and PCI Express® expansion port enables system expansion, realizing high-speed collection of production data and device control.