Start main contents

Factory Automation

Font Size:

ME96SSH-MB

Basic information

Model nameME96SSH-MB
OverviewEquipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see.
Sales statusDiscontinued
Discontinued date2013/12
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Repair support expiration date2016/11
Replacement models

Merit

One device has multifunction

ME96SS series can replace several measuring devices with one device.

Network

ME96SS has MODBUS RTU(RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication in an Ethernet network.