Start main contents

Factory Automation

Font Size:

ME96SSRA-MB

Basic information

Model nameME96SSRA-MB
OverviewEquipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see.
Sales statusDiscontinued
End of order date2020/12
Discontinued date2021/01
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models

Merit

One device has multifunction

ME96SS series can replace several measuring devices with one device.

Network

ME96SS has MODBUS RTU(RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication and MODBUS TCP communication in an Ethernet network.