Start main contents
Model name | ME96SSRA-MB |
Overview | Equipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see. |
Sales status | Discontinued |
End of order date | 2020/12 |
Discontinued date | 2021/01 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|
ME96SS series can replace several measuring devices with one device.
ME96SS has MODBUS RTU(RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication and MODBUS TCP communication in an Ethernet network.