Insights
[Advanced Technology R&D Center] ― Changing things through Automation Visualizing the future
Published in March 2024 [2 parts]
Part2: Using haptics to expand the scope of human activity
- Visual haptics
Haptic technologies to operate and control equipment remotely have been used extensively in several industrial fields, including the automotive and FA industries, but these systems have generally lacked the sophistication and operability to be more widely adopted.
A remote controlled robot that picks fruit with the same moderate force as a person and without crushing them. The day is near when this will become a reality.
With this in mind, Mitsubishi Electric has developed an Intuitive Remote Control Service Platform, based around characteristics of human cognition. This technology is expected to be of huge benefit in helping address widespread issues associated with ageing population, labor market mobility and labor shortages.
The Platform comprises three discrete technologies: Visual Haptics, Human Eye Display and Gradual Automation.
Visual Haptics – colors represent force
Up to this point, conveying the sensation of a robot hand grasping an object, has involved equipping the operator’s hand with a glove or other device which contains motors and sensors to convey that sensation from the robot hand to the operator’s hand. Such devices, although effective, are often unwieldy and uncomfortable to use. Visual haptics offers a new and simpler way to convey this feedback, by using color changes on a screen rather than mechanical force. A system of Augmented Reality (AR) overlays colors onto the hand, so that when a person operates it from a remote location, a change of color is recognized as a change in force. This provides the interaction (crossmodality) needed between the human sense of sight and the haptics.
Human Eye Display – mimicking how we see
In the world of remote control, it is important that images and control signals be exchanged in real time. But when people are operating from a remote location, delays are simply unavoidable – and these delays impair the user’s experience. This is why the Human Eye Display has been designed, to give the communication a ‘definition’. It works by only transmitting certain parts of the pictures in color and high resolution, sending the other parts in monochrome and low resolution. This reduces the amount of data needing to be transmitted, minimizing delays and bringing improved functionality and effectiveness. This ability to ‘focus’, is a characteristic of human vision that has high vision in the central region, low vision in the peripheral region, where in reality images are unfocused.
In order to reduce data traffic and to achieve simple, light operability, the Human Eye Display was developed with a focus on human cognitive characteristics.
The compact and highly efficient AI Maisart automates repetitive unconscious tasks and frees them from simple tasks.
Revolutionary Automation
The third of the three technologies that comprise the Remote Control Service Platform is gradual automation. This is when we gradually change to automation, step-by-step, via tasks that are easy to automate. A key benefit of gradual automation lies in the fact that it allows people to only concentrate on the tasks which require their attention. So it reduces the burden on people and it also makes it possible for one person to remotely control multiple robots.
Inspired by Sustainable Development work
Masaki Haruna, Ph.D
New Business Strategy and AVATAR
Technology / Manager
Sect., Mechatronics Dept.
Munetaka Kashiwa, Ph.D
Senior Manager, Mechanical Dynamics
Sect., Mechatronics Dept.
The impetus for developing the Remote Control Service Platform came via Mitsubishi Electric’s Sustainable Development Goals project in Indonesia. As Dr Masaki Haruna, of the R&D Center’s Mechatronics Engineering Department recalls:
“Through a project to popularize refrigerators, I strengthened my desire to support developing countries, but realized it is unrealistic to expect people to leave the place they are used to living in. However, labor shortages are becoming apparent all over the world so with the use of remote control technology, it is possible to work in the area where you were born and want to live.”
The project demonstrates that at a site where there is a manpower shortage, a system can be created in which a robot operator from a remote location can perform part of the work – and be compensated for that work. Another advantage of the platform is that it does not force people in these regions to have to wear traditional feedback devices.
Online shopping possibilities by 2025
Soon it maybe possible for shoppers to hold and examine and choose the produce they like.
The Remote Control Service Platform centered on visual haptics was originally conceived to be used in scenarios where dangerous materials such as explosives were handled, but Mitsubishi Electric’s policy is to always aim for application in the widest possible range of fields.
In this way, the haptics technology will make it possible to shop online and still replicate much of the experience of being in a real, live store. The team is also exploring the possibility of using robots to serve customers, in place of people.
Possibilities for the logistics industry
It is also anticipated that the Remote Control Service Platform will be used in the logistics industry. In tandem with autonomous driving technology, it will be possible to remotely control the transportation truck and also the cargo handling.
“Cargo handling is labor-intensive work, but as long as it is a robot that actually carries the cargo, it doesn’t matter if the robot is operated by a man or a woman, does it?” (Dr Masaki Haruna, Mitsubishi Electric R&D Center).
With the aid of autonomous driving, cargo could be handled and delivered using AR controlled robotics.
Agricultural and manufacturing applications
There are also possibilities for the application of the haptics technology in agriculture where it could be used for harvesting fruit. Now farmers will no longer have to do all of the time consuming harvesting. Remote controlled robots can do some of it for them. At the same time the farmer’s labor shortage problem is alleviated, there could be an opportunity for a short-term part-time job for a remote operator.
A similar system could be employed in the manufacturing industry, where remote workers could carry out transport and product inspection work remotely. Once again, the manufacturing industry could solve its labor shortage problems and remote operators could obtain new sources of income.
Opening up a world of remote control possibilities
While there are of course, some issues still to be resolved (including legal ones) Mitsubishi Electric’s Remote Control Service Platform presents the world with an array of possibilities to address a range of social and economic issues and solve labor-related issues for many of the world’s industries.
Products and Solutions
- Summary : Visualizing the future
- Part 1 : Fully self-driving cars: where is the technology now? - Automatic driving technology