Specifications
| Category | ||
| Group | ||
| Model | ||
| Use | ||
| Model name | ||
| Transmission | ||
| Phase wire system | ||
| Instrument ratings | Voltage circuit | Single-phase 2-wire 3-phase 3-wire |
| Single-phase 3-wire | ||
| 3-phase 4-wire | ||
| Current circuit | ||
| Frequency | ||
| Auxiliary power rating | ||
| No. of measurement circuits | ||
| Measurement items | ||
| Data update cycle | ||
| External input specification | ||
| External output specification | ||
| Power interruption backup | ||
| Compatible standard | ||
| Weight | ||
| External dimensions (unit: mm) | ||
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorLight |
Standard Model |
MODBUS RTU (RS-485) communication |
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire |
110V, 220V AC common |
110V AC (Between 1 and 2 line, 2 and 3 line), 220V AC (Between 1 and 3 line) |
- |
5A, 50A, 100A, 250A, 400A, 600A AC * Each value refers to the split type current at the primary side of the current sensor. |
50Hz / 60Hz (Auto-detect) |
100V-240V AC (+10%, -15%) 50Hz/60Hz |
1 circuit |
current, current demand, voltage, power, power demand, reactive power, power factor, frequency, electric energy (consumption, regenerative), reactive electric energy |
250msec |
- |
- |
stored in nonvolatile memory (setting, accumulated value, operating time) |
UL: UL61010-1, CE Marking / UKCA Marking (EMC: EN 61326-1, LVD: EN 61010-1) |
0.25kg |
75 (W) x 90 (H) x 75 (D) (Except for the protruding portions) (Maximum dimension including the protruding portions: 79 (W) x 90 (H) x 75 (D)) |
*1 In case you measure the larger voltage than instrument rating, please use the transformer (VT) for the instrument. (For single-phase 2-wire and three-phase 3-wire: The measurable range is the primary voltage of VT up to 110000V and the secondary voltage of VT up to 220V) (For single-phase 3-wire: Cannot measure the voltage) (For three-phase 4-wire: The measurable range is the primary voltage of VT up to 110000V and the secondary voltage of VT up to 220V) The transformer of star-delta connection and delta-star connection can't measure correctly because of the phase shifting. Please use transformer of same wire connection.
*2 In case you measure the larger current than instrument rating, please use the transformer (CT) for the instrument. (The measurable range is the primary current of CT up to 30000A, the secondary current of CT is fixed to 5 A.)