Factory Automation

Print this page

Font Size:

EMU4-BD1A-MB

Specifications

Category
Group
Model
Use
Model name
Transmission
Phase wire system
Instrument ratings Voltage circuit Single-phase 2-wire
3-phase 3-wire
Single-phase 3-wire
3-phase 4-wire
Current circuit
Frequency
Auxiliary power rating
No. of measurement circuits
Measurement items
Data update cycle
External input specification
External output specification
Power interruption backup
Compatible standard
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorLight
Standard Model
MODBUS RTU (RS-485) communication
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire
110V, 220V AC common
110V AC (Between 1 and 2 line, 2 and 3 line), 220V AC (Between 1 and 3 line)
-
5A, 50A, 100A, 250A, 400A, 600A AC
* Each value refers to the split type current at the primary side of the current sensor.
50Hz / 60Hz (Auto-detect)
100V-240V AC (+10%, -15%) 50Hz/60Hz
1 circuit
current, current demand, voltage, power, power demand, reactive power, power factor, frequency, electric energy (consumption, regenerative), reactive electric energy
250msec
-
-
stored in nonvolatile memory (setting, accumulated value, operating time)
UL: UL61010-1, CE Marking / UKCA Marking (EMC: EN 61326-1, LVD: EN 61010-1)
0.25kg
75 (W) x 90 (H) x 75 (D) (Except for the protruding portions) (Maximum dimension including the protruding portions: 79 (W) x 90 (H) x 75 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1 In case you measure the larger voltage than instrument rating, please use the transformer (VT) for the instrument. (For single-phase 2-wire and three-phase 3-wire: The measurable range is the primary voltage of VT up to 110000V and the secondary voltage of VT up to 220V) (For single-phase 3-wire: Cannot measure the voltage) (For three-phase 4-wire: The measurable range is the primary voltage of VT up to 110000V and the secondary voltage of VT up to 220V) The transformer of star-delta connection and delta-star connection can't measure correctly because of the phase shifting. Please use transformer of same wire connection.

*2 In case you measure the larger current than instrument rating, please use the transformer (CT) for the instrument. (The measurable range is the primary current of CT up to 30000A, the secondary current of CT is fixed to 5 A.)