Specifications
| Model | |
| Category | |
| Product name | |
| Series name | |
| License type | |
| Number of licenses | |
| Configuration of the software package | |
| Operating environment | Personal computer |
| OS*1 *4 *7 *8 *10 *11 *12 | |
| CPU | |
| Required memory | |
| Available hard disk capacity | |
| Disk drive | |
| Display color | |
| Monitor | |
| Communication interface | |
| Other hardware | |
| Language | |
| Supported model | |
SW1DND-GTWK3-EAZ |
Software |
GT Works3 Version1 |
MELSOFT GT Series |
Additional License |
1 |
GT Designer3 Version1 GT Converter2 Version3 GT SoftGOT2000 Version1 Document Converter MES DB Connection Service Data Transfer Tool etc. |
Personal computer that Windows® runs on. |
[OS: English, Simplified Chinese, Traditional Chinese, Korean, German, or Italian version] Microsoft® Windows® 11 Education (64 bit) Microsoft® Windows® 11 Enterprise (64 bit) Microsoft® Windows® 11 Pro (64 bit) Microsoft® Windows® 11 Home (64 bit) Microsoft® Windows® 10 Enterprise (64 bit/32 bit) Microsoft® Windows® 10 Pro (64 bit/32 bit) Microsoft® Windows® 10 Home (64 bit/32 bit) Microsoft® Windows® 10 IoT Enterprise 2021 LTSC (64 bit) (English OPK, or English OPK and a language pack for localization) Microsoft® Windows® 10 IoT Enterprise 2016 LTSB (64 bit) (English OPK, or English OPK and a language pack for localization) |
Windows® 11: 64 bit-compatible processor with dual-core or more or System on a Chip (SoC) *13 Other than Windows® 11: Intel® Core™ 2 Duo Processor 2.0 GHz or more recommended *13 |
For Windows 11: 4 GB or more recommended For 64-bit OS other than Windows 11: 2 GB or more recommended For 32-bit OS other than Windows 11: 1 GB or more recommended |
For installation: 5 GB or more recommended For execution: 512 MB or more recommended |
DVD drive |
High Color (16 bits) or higher |
Resolution XGA (1024 x 768 dots) or higher |
USB interface, Ethernet interface*9 |
Use the hardware compatible with the above OS. ・ For installation: mouse, keyboard, DVD drive ・ For execution: mouse, keyboard ・ For printing: printer Use the following hardware when required. ・ For simulation (only when outputting the buzzer sound): sound card, speaker |
English Version |
GOT2000, GOT1000, GT SoftGOT2000 |
(*1)For installation, administrator privileges are required.
For startup, the standard user or administrator account is required. To use GT Designer3 with another MELSOFT application that runs with administrator privileges, run GT Designer3 with administrator privileges.
If you change any setting of the personal computer while GT Designer3 is running, the change will not be applied to GT Designer3.
(*4)The touch feature is not supported.
(*7)Tablet mode is not supported.
(*8)Unified Write Filter is not supported.
(*9)Required to transfer a BootOS, projects, or other data to the GOT directly connected to a personal computer.
(*10)The following functions are not supported.
• Activating the application with Windows compatibility mode
• Fast user switching
• Changing the desktop theme (or font size)
• Remote desktop
• Setting the size of text and illustrations on the screen to any size other than [Small-100%]
(*11)Operation is not supported in an environment with the text cursor indicator turned on.
(*12)Operation in a virtual environment such as Hyper-V is not supported.
(*13)ARM64 and ARM32 are not supported.