Product Features Servo System Controller
Servo system controller
Lineup capable of responding to versatile sizes and applications
A full lineup of servo system controllers from Simple Motion modules to Motion modules supports all types of system configurations. Simple Motion modules are ideal for simple positioning control, and Motion modules are capable of controlling high-speed, multi-axis systems.
The Motion module is a high-performance module compatible with CC-Link IE TSN.
By connecting the high-performance, industry leading servo amplifiers MELSERVO-J5 series, high-speed, high-precision motion control can be achieved.
Simple Motion module
The Simple Motion module is an intelligent function module which
performs positioning control by following the instructions of
the PLC CPU.
Wide-range, sophisticated Motion control, such as synchronous
control, cam control, speed-torque control, can be achieved just
with sequence programs.
Motion controller
The Motion controller is a CPU module used with the PLC CPU for
Motion control.
Extensive Motion control
A wide range of control, such as positioning, speed-torque, cam, and synchronous control, is applicable to various machines, such as X-Y tables, packaging machines, and converting machines. Selecting the best suitable control methods and functions for your application achieves optimal solutions.
Programming
Choose from various programming languages provided to meet user preferences.
(Note): The programming language varies depending on the model.