Human-Machine Interfaces (HMIs)-GOT GOT2000 Series

GT25 Handy GOT

Hardware features
Various functions of GT25 model can be used on GT25 Handy GOT, which is compatible with GT16/GT14 Handy GOT and suitable for replacing the previous models.
| Item | Specifications | |
|---|---|---|
| GT2506HS-VTBD | GT2505HS-VTBD | |
| Display | 6.5", TFT color LCD, 65536 colors | 5.7", TFT color LCD, 65536 colors |
| Resolution | VGA | |
| Backlight | White LED | |
| User memory | Memory for storage (ROM): 32 MB Memory for operation (RAM): 80 MB |
|
| Standard interface | Ethernet*2, RS-232*1*2, RS-422/485*1*2 USB host (USB-A): 1 channel (USB 2.0 (High-Speed 480 Mbps)) USB device (USB Mini-B): 1 channel (USB 2.0 (High-Speed 480 Mbps)) SD memory card interface |
|
| Extension interface | - | |
- *1When using GT2506HS, select one channel from RS-232 or RS-422/485.
- *2When using GT2505HS, select one channel from Ethernet, RS-232, or RS-422.
RS-485 cannot be used.
GT25 Handy GOT lineup
GT25 HandyHMI functionality in the palm of your hand
- Ethernet
- RS-232
- RS-422/485*1
- CC-Link IE Field Basic
- *1GT2505HS supports RS-422 only.
6.5 inch

- VGA
640×480 - TFT
65536
colors - DC
5.7 inch

- VGA
640×480 - TFT
65536
colors - DC
Professional designs in just a few clicks

You can design GOT widescreens with GT Works3, familiar software that can be commonly used for the GOT2000 Series
- *Use GT Works3 Version 1.195D or later to design screens of GT25 Handy GOT.
- *For the details of GT Works3 functions, please refer to "GT Works3".