Factory Automation

Human-Machine Interfaces (HMIs)-GOT GOT2000 Series

Rugged model

GT25 Rugged model
Remarkable! Robust features
1
Wide operating temperature range
  • -20°C to 65°C
2
High brightness,clear under daylight
  • 2x brighter than non-rugged models
3
UV resistant
  • Ultraviolet rays cut by approx. 95%
4
Vibration and shock resistant
  • 2x stronger than non-rugged models
5
Water jet resistant
  • IP66F
  • IP67F
6
Compliant with standards
  • Safety Standards
  • Maritime Certifications

GT25 RuggedDesigned for extreme environments

  • Ethernet (2 ports)
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic
  • Sound output (built-in)

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC

Hardware features

Hardware Features
Item Specifications
Display 7" widescreen, TFT color LCD, 65536 colors
Resolution WVGA 800 × 480 dots
Backlight White LED
Panel color Silver
Panel material Aluminum
User memory Memory for storage (ROM): 32 MB
Memory for operation (RAM): 128 MB
Standard interface Ethernet (2 ports), RS-232, RS-422/485
USB host (USB-A):
  1 channel (USB 2.0 (High-Speed 480 Mbps))
USB device (USB Mini-B):
  1 channel (USB 2.0 (High-Speed 480 Mbps))
Sound output interface (φ3.5 minijack)
SD memory card interface
Extension interface -
Wireless LAN communication unit interface For installing a wireless LAN communication unit
Operating ambient temperature -20 ℃ to 65 ℃
Brightness
(LCD panel)
1000 cd/m² (Typ)
UV cutoff Approximately 95% (370 nm)
Protective structure Front: IP66F, IP67F Inside control panel: IP2X
Vibration resistance 19.6 m/s² (continuous), 19.6 m/s² (intermittent)
Shock resistance 392 m/s² (40G)
Dedicated option UV protective sheet, protective cover for oil, stand

External appearance [front face/rear face]

External appearance front face
External appearance rear face
①GOT front face The metal enclosure increases resistance against vibration and shock.
Ultraviolet rays are cut by approximately 95% (370 nm).
Also comply with IP66F and IP67F ratings.
②Ethernet interface (2 ports) Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers.
CC-Link IE Field Network Basic compatible devices can also be connected.
③RS-422/485 interface Connect to various industrial devices and barcode readers.
④RS-232 interface Connect to various industrial devices, barcode readers and serial printers.
⑤Sound output interface
(φ3.5 minijack)
Output sound by connecting φ3.5 stereo mini-plug (3-prong).
⑥USB interface: host (USB-A) Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory.
A USB mouse, keyboard, barcode reader*, or RFID reader* can also be connected.

*USB keyboard (HID) compatible model only

⑦USB interface: device (USB Mini-B) Connect to a personal computer and transfer data.
⑧SD memory card interface Save large volumes of data, including alarms and logging data.
⑨Wireless LAN communication
unit interface
Install a wireless LAN communication unit.

Professional designs in just a few clicks

MELSOFT GT Works3

You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.

  • *Use GT Works3 Version 1.195D or later to design screens of GT25 Rugged model.
  • *For the details of GT Works3 functions, please refer to "GT Works3".
MELSOFT GT Works3

GT Works3 function details

Related materials
Designed for extreme environments.
GT25 Rugged Model Debut.
L(NA)08555ENG-A
Created : 
2018-05
Size : 
16.4MB(PDF)