MELSEC MX Controller

MELSEC MX CONTROLLER
THE MASTERMIND OF MANUFACTURING

MX Controller is the next-generation MELSEC platform for smart factories - integratinginto one unified controller.

Sequence

Sequence

Motion

Motion

Network

Network

WHAT CHALLENGES DOES MX CONTROLLER
SOLVE FOR MODERN MANUFACTURING?

Common manufacturing challenges:

Latency between controllers

Complex system architecture

Need to customize equipment for specific applications

Difficulty connecting IT systems and devices

MX Controller

MX Controller integrates high-speed PLC, advanced motion, and industrial networking into one platform.

Key advantages

  • High-speed and high-accuracy control with CC-Link IE TSN
  • Real-time coordination for machines and production lines
  • Flexible system expansion for diverse applications
  • Security and information linkage for IT/OT integration
  • Digital transformation ready with OPC UA, MQTT, and edge computing

With its open, connected, and intelligent architecture, the MELSEC MX Controller serves as the control hub for next-generation manufacturing.

AI-assisted diagnostics and intuitive visualization

Compatible with existing MELSEC iQ-R / iQ-F systems

Automatic recovery and data logging based on operating cycles

Firmware updates for expanded functionality without additional hardware costs

bg-network

FEATURES OF MELSEC MX CONTROLLER

PRODUCT LINEUP

MELSEC MX Controller MX-R

MELSEC MX Controller - MX-R model

The MX-R model supports diversified and sophisticated systems by combining with MELSEC iQ-R Series modules. Designed for advanced manufacturing, it delivers high-performance control, flexible system expansion, and readiness for digital transformation.

MELSEC MX Controller MX-F

MELSEC MX Controller - MX-F model

The MX-F model is an all-in-one solution for compact machines and small-to-medium-scale systems. It enables fast startup, reduced initial investment, and efficient control for standalone equipment and production lines.

VIDEO SERIES

MELSEC MX CONTROLLER EP 1 Precision in Motion

MELSEC MX CONTROLLER EP 1
Precision in Motion

MELSEC MX CONTROLLER EP 2 Faster Control. Smarter Timing

MELSEC MX CONTROLLER EP 2
Faster Control. Smarter Timing

MELSEC MX CONTROLLER EP 3 Motion starts in Code

MELSEC MX CONTROLLER EP 3
Motion starts in Code

DOWNLOAD

MELSEC MX Controller

Programmable Automation Controllers MELSEC MX Controller

PDF

CONTACT US

Please fill out the form below to receive a consultation