Products
Geared Motors

Geared motors are drive sources contributing to energy saving and are useful in a wide range of industries.
These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).
We ensured compatibility with conventional products by performing optimization using high-efficiency technologies.
S-PM geared motors are sensorless servo series that adopt magnet motor, and these motors make further contributions to energy saving.
Product List

Applying helical gear deceleration ensures reduction gear efficiency and makes contributions to energy saving.
These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).

Reduction gear efficiency of these products improved by adopting super helicross gear.
These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).
Download
News
There are no announcements at this time.
Update Information
There are no update information at this time.