750V, 560A, RC-IGBT Bare Die
Status: Under development (Samples available)
3rd-Gen. RC-IGBT* technology and optimal structural design realize low-loss, high-reliability devices.
*RC-IGBT : Reverse Conducting Insulated Gate Bipolar Transistor
Features
Applications
Main Specifications
Parameter | Level | Value | Unit |
---|---|---|---|
Device | RC-IGBT Bare Die | ||
VCES | Max. | 750 | V |
IC | Max. | 560 | A |
Supply situation | Under development | ||
Main Applications | Automotive |
Packing information
CH560C-0750AA : Chip tray
WF560C-0750AA : Sawn on film
Please contact us for samples, data sheets and application notes.
Documents