750V, 6.4mΩ, SiC MOSFET Bare Die
Status: Under development (Samples available)
Trench SiC-MOSFET process technology and optimal structural design realize low-loss, high-reliability devices.
Features
Applications
Main Specifications
| Parameter | Level | Value | Unit |
|---|---|---|---|
| Device | SiC MOSFET Bare Die | ||
| VDSS | Max. | 750 | V |
| RDS(ON) | Typ. | 6.4* | mΩ |
| Supply situation | Under development | ||
| Main Applications | Automotive |
Packing information
WF0006Q-0750AA : Sawn on film
CH0006Q-0750AA : Chip tray
Please contact us for samples, data sheets and application notes.
Documents