1200V, 40mΩ, SiC MOSFET Bare Die
Status: Preparing for mass production (Samples available)
Note: The 'xx' at the end of the type name is tentative.
Trench SiC-MOSFET process technology and optimal structural design realize low-loss, high-reliability devices.
Features
Applications
Main Specifications
| Parameter | Level | Value | Unit |
|---|---|---|---|
| Device | SiC MOSFET Bare Die | ||
| VDSS | Max. | 1200 | V |
| RDS(ON) | Typ. | 40* | mΩ |
| Supply situation | Preparing for mass production | ||
| Main Applications | Automotive / Industrial |
Packing information
WF0040P-1200xx : Sawn on film
Please contact us for samples, data sheets and application notes.
Documents